1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RC With Hole ○○-Type, RCMX○○○ (Part Number)

RC With Hole ○○-Type, RCMX○○○
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 378.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
・Breaker symbol: none
・Shape: R (circular)
・Groove
/hole: X (special)
・Relief angle: positive 7° (C)
・Use (breaker): medium cutting[Grade features]
・MC5005/ MC5015 is an insert grade especially suited for trending high-speed machining as the first recommended grade for turning cast iron, which is widely used mainly in automobiles and construction machinery.
・MC6025 is a CVD-coated carbide grade for high-performance turning on steel.
・MP3025 is a PVD coated cermet grade for steel turning.
· NX2525 is
a cermet grade for turning steel and cast iron.
· NX3035 is a cermet grade for general cutting of mild steel, carbon steel and alloy steel.
· UC5115 is a
CVD coated grade for normal cast iron and ductile cast iron cutting.
・UE6020 is for unstable cutting of steel. (Guidelines for cutting conditions)
・UE6105 cuts steel stably. (Guidelines for cutting conditions)
- UE6110 is a CVD-coated grade for turning various types of steel such as mild steel, carbon steel, bearing steel, and leadless steel.
・UH6400 is a CVD coated grade for machining steel.
・US735/US7020 are CVD coated grades for machining stainless steel, which is an extremely difficult-to-cut material.
· US905 is the best grade for high-speed machining in the stable cutting range of heat-resistant alloys, which are difficult-to-cut materials.
· VP05RT is a hard-to-cut heat-resistant alloy with improved wear resistance, and is a high-hardness cemented carbide grade for high-speed, high-efficiency turning in a relatively stable cutting range.
· VP10RT is a hard-to-cut heat-resistant alloy with an excellent balance of wear resistance, fracture resistance, and resistance for turning.

Product dimension and specification





 

GRADES FOR TURNING / TURNING APPLICATION RANGE

INDEXABLE INSERT GRADES FOR TURNING
 
Part Number
RCMX1003M0-MP3025
RCMX1003M0-NX2525
RCMX1003M0-NX3035
RCMX1003M0-VP05RT
RCMX1204M0-MP3025
RCMX1204M0-NX2525
RCMX1204M0-NX3035
RCMX1204M0-US905
RCMX1204M0-VP05RT
RCMX1204M0-VP10RT
RCMX1606M0-UH6400
RCMX1606M0-US905
RCMX1606M0-VP05RT
RCMX1606M0-VP10RT
RCMX2006M0-UH6400
RCMX3209M0-UE6020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Notation Symbol Material Details IC
(mm)
Material Type Dimension D1
(mm)
Dimension S1
(mm)

฿ 378.98

MME MILLING CHIP 10 Piece(s) 15 Day(s) SteelRCMX1003M0MP302510Coated・Cermet3.63.18

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast IronRCMX1003M0NX252510Non-coated・Cermet3.63.18

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote SteelRCMX1003M0NX303510Non-coated・Cermet3.63.18

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Heat-Resistant Alloy, Titanium AlloyRCMX1003M0VP05RT10Coated・Carbide3.63.18

฿ 479.36

MME MILLING CHIP 10 Piece(s) 15 Day(s) SteelRCMX1204M0MP302512Coated・Cermet4.24.76

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Steel / Stainless Steel / Cast IronRCMX1204M0NX252512Non-coated・Cermet4.24.76

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote SteelRCMX1204M0NX303512Non-coated・Cermet4.24.76

฿ 479.36

MME MILLING CHIP 10 Piece(s) 40 Day(s) Heat-Resistant Alloy, Titanium AlloyRCMX1204M0US90512Coated・Carbide4.24.76

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Heat-Resistant Alloy, Titanium AlloyRCMX1204M0VP05RT12Coated・Carbide4.24.76

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRCMX1204M0VP10RT12Coated・Carbide4.24.76

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote SteelRCMX1606M0UH640016Coated・Carbide5.26.35

฿ 758.00

MME MILLING CHIP 10 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium AlloyRCMX1606M0US90516Coated・Carbide5.26.35

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Heat-Resistant Alloy, Titanium AlloyRCMX1606M0VP05RT16Coated・Carbide5.26.35

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRCMX1606M0VP10RT16Coated・Carbide5.26.35

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote SteelRCMX2006M0UH640020Coated・Carbide6.56.35

฿ 3,028.00

MME MILLING CHIP 10 Piece(s) 15 Day(s) SteelRCMX3209M0UE602032Coated・Carbide9.59.52

Loading...

  1. 1
 

Basic Information

Shape R (Round) Application Outer Diameter / Inner Diameter Breaker Use Medium Cutting
Rake angle Positive AN(°) 7