1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

80°, WP with Hole, ○○-Type WPGT○○○ (Part Number)

80°, WP with Hole, ○○-Type WPGT○○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,136.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for turning.

 
Part Number
WPGT040202-MD220
WPGT040204-MD220
WPGT060302-MD220
WPGT060304-MD220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAvailable corners Corner R Corner R Re
(mm)
Notation Symbol Dimension D1
(mm)
Dimension S1
(mm)
Dimension Re
(mm)
Size d2
(mm)

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote 10.20.2WPGT0402026.352.380.22.8

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote 10.40.4WPGT0402046.352.380.42.8

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote 10.20.2WPGT0603029.5253.180.24.4

฿ 4,136.00

MME INSERTS 1 Piece(s) 15 Day(s) -0.40.4WPGT0603049.5253.180.44.4

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter work material Non-Ferrous Metal
Rake angle Positive Material Details MD220 Material Type PCD
Breaker Grinding Type Use Finish Cutting