1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

80°, WP with Hole, ○○-Type WPGT○○○(R/L)-FS (Part Number)

80°, WP with Hole, ○○-Type WPGT○○○(R/L)-FS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 459.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Favorable Cutting Chip Control in Medium Feed Conditions

 
Part Number
WPGT040204L-FS-NX2525
WPGT040204L-FS-VP15TF
WPGT040204R-FS-NX2525
WPGT040204R-FS-VP15TF
WPGT060304L-FS-NX2525
WPGT060304L-FS-VP15TF
WPGT060304R-FS-NX2525
WPGT060304R-FS-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Notation Symbol Material Details Material Type

฿ 459.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronLeft HandedWPGT040204L-FSNX2525Cermet

฿ 600.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedWPGT040204L-FSVP15TFCoating

฿ 459.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronRight HandedWPGT040204R-FSNX2525Cermet

฿ 600.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedWPGT040204R-FSVP15TFCoating

฿ 492.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronLeft HandedWPGT060304L-FSNX2525Cermet

฿ 642.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft HandedWPGT060304L-FSVP15TFCoating

฿ 492.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronRight HandedWPGT060304R-FSNX2525Cermet

฿ 642.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedWPGT060304R-FSVP15TFCoating

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Breaker Use Finish
Rake angle Positive Corner R 0.4 Corner R Re(mm) 0.4