(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Favorable Cutting Chip Control in Medium Feed Conditions
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Selfishly | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 416.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel | Left Handed | 0.2 | 0.2 | WBMTL30202L-MV | MP3025 | Coated cermet | ||
฿ 324.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.2 | 0.2 | WBMTL30202L-MV | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Left Handed | 0.2 | 0.2 | WBMTL30202L-MV | NX3035 | Cermet | ||
฿ 416.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel | Left Handed | 0.2 | 0.2 | WBMTL30202L-MV | UE6020 | Coating | ||
฿ 372.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Stainless Steel | Left Handed | 0.2 | 0.2 | WBMTL30202L-MV | US7020 | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 0.2 | 0.2 | WBMTL30202L-MV | VP15TF | Coating | ||
฿ 416.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel | Left Handed | 0.2 | 0.2 | WBMTL30202L-MV | VP45N | Coated cermet | ||
฿ 416.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel | Right Handed | 0.2 | 0.2 | WBMTL30202R-MV | MP3025 | Coated cermet | ||
฿ 324.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | 0.2 | 0.2 | WBMTL30202R-MV | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Right Handed | 0.2 | 0.2 | WBMTL30202R-MV | NX3035 | Cermet | ||
฿ 416.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel | Right Handed | 0.2 | 0.2 | WBMTL30202R-MV | UE6020 | Coating | ||
฿ 372.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Stainless Steel | Right Handed | 0.2 | 0.2 | WBMTL30202R-MV | US7020 | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Right Handed | 0.2 | 0.2 | WBMTL30202R-MV | VP15TF | Coating | ||
฿ 416.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel | Right Handed | 0.2 | 0.2 | WBMTL30202R-MV | VP45N | Coated cermet | ||
฿ 416.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel | Left Handed | 0.4 | 0.4 | WBMTL30204L-MV | MP3025 | Coated cermet | ||
฿ 324.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.4 | 0.4 | WBMTL30204L-MV | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Left Handed | 0.4 | 0.4 | WBMTL30204L-MV | NX3035 | Cermet | ||
฿ 416.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel | Left Handed | 0.4 | 0.4 | WBMTL30204L-MV | UE6020 | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 0.4 | 0.4 | WBMTL30204L-MV | VP15TF | Coating | ||
฿ 416.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel | Left Handed | 0.4 | 0.4 | WBMTL30204L-MV | VP45N | Coated cermet | ||
฿ 416.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel | Right Handed | 0.4 | 0.4 | WBMTL30204R-MV | MP3025 | Coated cermet | ||
฿ 324.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | 0.4 | 0.4 | WBMTL30204R-MV | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Right Handed | 0.4 | 0.4 | WBMTL30204R-MV | NX3035 | Cermet | ||
฿ 416.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel | Right Handed | 0.4 | 0.4 | WBMTL30204R-MV | UE6020 | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Right Handed | 0.4 | 0.4 | WBMTL30204R-MV | VP15TF | Coating | ||
฿ 416.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel | Right Handed | 0.4 | 0.4 | WBMTL30204R-MV | VP45N | Coated cermet |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Breaker Use | Medium Cutting |
---|---|---|---|---|---|
Rake angle | Positive |
How can we improve?
How can we improve?