1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

55° Type ○○ without DN Holes DNGN○○○ (Part Number)

55° Type ○○ without DN Holes DNGN○○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,280.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for turning.

 
Part Number
DNGN110308-MBS140
DNGN110312-MBS140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Dimension Re
(mm)

฿ 7,280.00

MME INSERTS 1 Piece(s) 15 Day(s) 0.80.8DNGN1103080.8

฿ 7,280.00

MME INSERTS 1 Piece(s) 15 Day(s) 1.21.2DNGN1103121.2

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter work material Cast Iron
Rake angle Negative Material Details MBS140 Material Type Solid CBN
Dimension D1(mm) 9.525 Dimension S1(mm) 3.18 Breaker No breaker
Use For Machining of Cast Iron