1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Type ○○ with 25° XC Holes XCMT-SVX (Part Number)

Type ○○ with 25° XC Holes XCMT-SVX
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 680.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for turning.

 
Part Number
XCMT150302-SVX-VP15TF
XCMT150304-SVX-VP15TF
XCMT150308-SVX-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.20.2XCMT150302-SVX

฿ 680.00

MME INSERTS 10 Piece(s) 19 Day(s) 0.40.4XCMT150304-SVX

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.80.8XCMT150308-SVX

Loading...

  1. 1

Basic Information

Shape Others Application Outer Diameter / Inner Diameter work material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy
Rake angle Positive Material Details VP15TF Material Type Coating