1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 20/10/2024 to 5:00 21/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hex, Re-threading Dies (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Hex, Re-threading Dies
  • Hex, Re-threading Dies
  • Hex, Re-threading Dies
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,060.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a nut that is used to tighten bolt screws with a wrench for hex nuts.

 
Part Number
G6014O
G6016O
G6016Q
G6020O
G6020R
G6022O
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew size (Nominal) Pitch, Number of Threads
(mm)

฿ 1,060.48

SKC DIES 1 Piece(s) 31 Day(s) M141.5

฿ 1,258.52

SKC DIES 1 Piece(s) 31 Day(s) M161.5

฿ 1,382.00

SKC DIES 1 Piece(s) 11 Day(s) M162

฿ 1,666.69

SKC DIES 1 Piece(s) 31 Day(s) M201.5

฿ 1,338.64

SKC DIES 1 Piece(s) 31 Day(s) M202.5

฿ 1,901.32

SKC DIES 1 Piece(s) 31 Day(s) M221.5

Loading...

  1. 1

Basic Information

Thread Types Meter Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Die