1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Thread Die Handle (Part Number)

SKC TAP HANDLE

Screw Thread Die Handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,134.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The die handle for screw cutting.

 
Part Number
DH063ST
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,134.00

SKC TAP HANDLE 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Tap Model Tap Wrenches Overall Length (L)(mm) 505 Detail Type Made of Iron
Major Diameter(mm) 63 Outer Diameter Inches Display 2 1/2

Please check the type/dimensions/specifications of the part DH063ST in the Screw Thread Die Handle series.