1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spiral Point Tap Oversize (Part Number)

SKC TAP

Spiral Point Tap Oversize
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 731.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Steam oxide treatment for excellent rust prevention, corrosion resistance, and durability
[Applications]
·Plating processing, heat treatment processing

 
Part Number
PXP6.0M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 731.56

SKC TAP 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Thread Types Meter Screw size (Nominal) M6 Pitch, Number of Threads(mm) 1
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Point Tap Overall Length (L)(mm) 62
d(mm) 4.7 D(mm) 6 ℓ(mm) 19
ℓ1(mm) 11 F(mm) 4.5 K(mm) 7
No. of Grooves 3 Details of Material SKHGⅡ Over-Sized Amount +0 1