1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hand Tap, Metric Coarse Thread (Angle 60°), TH23.0G/1 (Part Number)

Hand Tap, Metric Coarse Thread (Angle 60°), TH23.0G/1
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 245.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]A hand tap for steel, cast iron, aluminum and copper work materials.
[Applications]Can be used for general tapping.

 
Part Number
TH23.0GSALE
TH23.0G/1
TH32.3E
TS31.0B
TS31.2B
TS31.4C/1
TS32.0E
TS32.0E/1
TS36.0M
TS38.0N
TS3010O
TS3012P
TS3020R/1
TS3030T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew size (Nominal) Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Blade Length
(mm)
Link Diameter
(mm)
Details of Material Tap Detail

฿ 408.00

฿ 184.13

TAP 1 Piece(s) Same day M30.55P46184SKHMedium

฿ 407.35

SKC TAP 1 Piece(s) 31 Day(s) M30.59P46184SKHTip

฿ 437.51

HAND TAPS 1 Piece(s) 31 Day(s) M2.30.45P42153SKHMedium

฿ 359.33

SKC TAP 1 Piece(s) 31 Day(s) M10.255P3083SKSMedium

฿ 348.50

SKC TAP 1 Piece(s) 31 Day(s) M1.20.255P3293SKSMedium

฿ 330.28

HAND TAPS 1 Piece(s) 31 Day(s) M1.40.39P34113SKSTip

฿ 267.09

SKC TAP 1 Piece(s) 31 Day(s) M20.45P40153SKSMedium

฿ 259.08

HAND TAPS 1 Piece(s) 31 Day(s) M20.49P40153SKSTip

฿ 245.10

SKC TAP 1 Piece(s) 31 Day(s) M615P62246SKSMedium

฿ 304.30

SKC TAP 1 Piece(s) 31 Day(s) M81.255P70306.2SKSMedium

฿ 338.00

SKC TAP 1 Piece(s) 31 Day(s) M101.55P75327SKSMedium

฿ 417.26

SKC TAP 1 Piece(s) 31 Day(s) M121.755P82388.5SKSMedium

฿ 807.14

HAND TAPS 1 Piece(s) 31 Day(s) M202.59P1055015SKSTip

฿ 2,251.17

SKC TAP 1 Piece(s) 31 Day(s) M303.55P1356523SKSMedium

Loading...

  1. 1

Basic Information

Thread Types Meter Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Hand Tap
Thread Model Right Screw