1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Jet tap (Part Number)

ISS ELECTRICITY DRILLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 400.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Since the core thickness of the tap is large, it has strong torsion, and there is almost no damage.

Part Number
JET-38W16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch
(mm)
Overall Length (L)
(mm)
Sales Format Thread Length
(mm)
Precision Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)
Details of Tool Material Type

฿ 760.00

ISS ELECTRICITY DRILLS 1 Piece(s) 12 Day(s) WitW3/81675Single Item35H38.05.57SKH

Loading...

  1. 1

Basic Information

Tap Model Point Tap Bore Model For Through Holes Coating Presence Included
Surface Coating Homo Processing

Please check the type/dimensions/specifications of the part JET-38W16 in the Jet tap series.

Products with similar specification

Part Number
JET-12W12
JET-14NC20
JET-14NF28
JET-516NC18
JET-516NF24
JET-516W18
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Types Nominal Pitch
(mm)
Overall Length (L)
(mm)
Sales Format Thread Length
(mm)
Precision Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)
Details of Tool Material Type

฿ 1,250.00

1 Piece(s) 10 Day(s) WitW1/21285Single Item42H310.77.09.0SKH

฿ 469.59

1 Piece(s) 1 Day(s) Unified1/4UN2062Single Item24H25.24.56.0SKH

฿ 469.59

1 Piece(s) 1 Day(s) Unified1/4UN2862Single Item24H25.44.56.0SKH

฿ 625.00

1 Piece(s) 14 Day(s) Unified5/16UN1870Single Item30H36.65.06.1SKH

฿ 625.00

1 Piece(s) 14 Day(s) Unified5/16UN2470Single Item30H36.95.06.1SKH

฿ 625.00

1 Piece(s) 10 Day(s) WitW5/161875Single Item24H38.55.56.1SKH