(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Since the core thickness of the tap is large, it has strong torsion, and there is almost no damage.
Part Number |
---|
JET-12W12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch (mm) | Overall Length (L) (mm) | Sales Format | Thread Length (mm) | Precision | Diameter of Pilot Hole (mm) | Shank Rectangular Section (mm) | Link Diameter (mm) | Details of Tool Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,250.00 | ISS ELECTRICITY DRILLS | 1 Piece(s) | 10 Day(s) | Wit | W1/2 | 12 | 85 | Single Item | 42 | H3 | 10.7 | 7.0 | 9.0 | SKH |
Loading...
Tap Model | Point Tap | Bore Model | For Through Holes | Coating Presence | Included |
---|---|---|---|---|---|
Surface Coating | Homo Processing |
Please check the type/dimensions/specifications of the part JET-12W12 in the Jet tap series.
Part Number |
---|
1P-JET-M8-1.25 |
JET-12NC13 |
JET-12NF20 |
JET-14NC20 |
JET-14NF28 |
JET-14W20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch (mm) | Overall Length (L) (mm) | Sales Format | Thread Length (mm) | Precision | Diameter of Pilot Hole (mm) | Shank Rectangular Section (mm) | Link Diameter (mm) | Details of Tool Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 650.51 | 1 Piece(s) | 1 Day(s) | Meter | M8 | 1.25 | 70 | Includes Blister Pack | 22 | JIS2 Grade | 6.8 | 5.0 | 6.2 | HSSE | ||
฿ 1,250.00 | 1 Piece(s) | 19 Day(s) | Unified | 1/2UN | 13 | 85 | Single Item | 42 | H3 | 10.8 | 7.0 | 9.0 | SKH | ||
฿ 1,250.00 | 1 Piece(s) | 19 Day(s) | Unified | 1/2UN | 20 | 85 | Single Item | 42 | H3 | 11.4 | 7.0 | 9.0 | SKH | ||
฿ 469.59 | 1 Piece(s) | 1 Day(s) | Unified | 1/4UN | 20 | 62 | Single Item | 24 | H2 | 5.2 | 4.5 | 6.0 | SKH | ||
฿ 469.59 | 1 Piece(s) | 1 Day(s) | Unified | 1/4UN | 28 | 62 | Single Item | 24 | H2 | 5.4 | 4.5 | 6.0 | SKH | ||
฿ 469.59 | 1 Piece(s) | 1 Day(s) | Wit | W1/4 | 20 | 62 | Single Item | 24 | H2 | 5.1 | 4.5 | 6.0 | SKH |
How can we improve?
How can we improve?