1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Jet tap (Part Number)

ISS ELECTRICITY DRILLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 400.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Since the core thickness of the tap is large, it has strong torsion, and there is almost no damage.

Part Number
JET-M3-0.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch
(mm)
Overall Length (L)
(mm)
Sales Format Thread Length
(mm)
Precision Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)
Details of Tool Material Type

฿ 412.29

ISS ELECTRICITY DRILLS 1 Piece(s) 1 Day(s) MeterM30.546Single Item11H22.53.24.0SKH

Loading...

  1. 1

Basic Information

Tap Model Point Tap Bore Model For Through Holes Coating Presence Included
Surface Coating Homo Processing

Please check the type/dimensions/specifications of the part JET-M3-0.5 in the Jet tap series.

Products with similar specification

Part Number
JET-12W12
JET-14NC20
JET-14NF28
JET-M4-0.7
JET-M5-0.8
JET-M6-1.0
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Types Nominal Pitch
(mm)
Overall Length (L)
(mm)
Sales Format Thread Length
(mm)
Precision Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)
Details of Tool Material Type

฿ 1,250.00

1 Piece(s) 10 Day(s) WitW1/21285Single Item42H310.77.09.0SKH

฿ 469.59

1 Piece(s) 1 Day(s) Unified1/4UN2062Single Item24H25.24.56.0SKH

฿ 469.59

1 Piece(s) 1 Day(s) Unified1/4UN2862Single Item24H25.44.56.0SKH

฿ 400.20

1 Piece(s) 1 Day(s) MeterM40.752Single Item13H23.34.05SKH

฿ 406.24

1 Piece(s) 1 Day(s) MeterM50.860Single Item16H24.24.55.5SKH

฿ 433.46

1 Piece(s) 12 Day(s) MeterM6162Single Item19H25.04.56.0SKH