(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Demonstrates outstanding sharpness and durability for difficult-to-cut stainless steel.
Carefully selected super high-speed steel (HSS-E) is used.
Wear torque is reduced by special shape design and special second processing.
Part Number |
---|
1P-SUS-JET-M4-0.7 |
SUS-JET-M3-0.5 |
SUS-JET-M4-0.7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch (mm) | Overall Length (L) (mm) | Sales Format | Thread Length (mm) | Diameter of Pilot Hole (mm) | Shank Rectangular Section (mm) | Link Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 470.80 | ISS HSS DRILL | 1 Piece(s) | 31 Day(s) | M4 | 0.7 | 52 | Includes Blister Pack | 13 | 3.3 | 4.0 | 5 | ||
฿ 476.86 | ISS HSS DRILL | 1 Piece(s) | 31 Day(s) | M3 | 0.5 | 46 | Single Item | 18 | 2.5 | 3.2 | 4.0 | ||
฿ 455.70 | ISS HSS DRILL | 1 Piece(s) | 31 Day(s) | M4 | 0.7 | 52 | Single Item | 13 | 3.3 | 4.0 | 5 |
Loading...
Thread Types | Meter | Tap Model | Point Tap | Coating Presence | Included |
---|---|---|---|---|---|
Surface Coating | Homo Processing | Precision | H2 | Details of Tool Material Type | HSSE |
How can we improve?
How can we improve?