(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulation Tool Ratchet Handle

Insulation Tool Ratchet Handle

You can add up to 6 items to the comparison list.

Loading...

Specifications of OLC652080SA

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    195
  • Applicable Standards
    IEC60900
  • Weight(g)
    340
  • Head Part Height(mm)
    67.3
  • Head Part Horizontal Width(mm)
    40
Part Number
OLC652080SA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,359.89

TEV HAND TOOL 1 Piece(s) 3 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    195
  • Applicable Standards
    IEC60900
  • Weight(g)
    340
  • Head Part Height(mm)
    67.3
  • Head Part Horizontal Width(mm)
    40

Product Description

[Features]
· Trusted insulation tool with superior work performance and safety performance.
· Uses a soft, easy-fit handle.

Specifications of OLC652080SA

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    195
  • Applicable Standards
    IEC60900
  • Weight(g)
    340
  • Head Part Height(mm)
    67.3
  • Head Part Horizontal Width(mm)
    40
Part Number
OLC652080SA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,359.89

TEV HAND TOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1