(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulation Tool Extension Bar (OLC652050A)

Insulation Tool Extension Bar (OLC652050A)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
OLC652050A
OLC652100A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Weight
(g)
Convex Part Outer Diameter
(mm)

฿ 1,231.98

TEV HAND TOOL 1 Piece(s) 5 Day(s) 67 57 16.5

฿ 1,722.01

TEV HAND TOOL 1 Piece(s) 5 Day(s) 117 107 14.3

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    9.5
  • Applicable Standards
    IEC60900
  • Concave Part Outer Diameter(mm)
    22

Product Description

[Specifications]
·A lock-type retention system is used for the socket insertion part.

Part Number
OLC652050A
OLC652100A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Weight
(g)
Convex Part Outer Diameter
(mm)

฿ 1,231.98

TEV HAND TOOL 1 Piece(s) 5 Day(s) 67 57 16.5

฿ 1,722.01

TEV HAND TOOL 1 Piece(s) 5 Day(s) 117 107 14.3

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1