(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulation Tool Deep Socket (OLC652007A)

Insulation Tool Deep Socket (OLC652007A)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
OLC652007A
OLC652010A
OLC652014A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Weight
(g)
Opening Part Outer Diameter
(mm)

฿ 817.48

TEV HAND TOOL 1 Piece(s) 31 Day(s) 7 50 13.5

฿ 819.15

TEV HAND TOOL 1 Piece(s) 31 Day(s) 10 61 18

฿ 782.76

TEV HAND TOOL 1 Piece(s) 31 Day(s) 14 79 22.5

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    72
  • Applicable Standards
    IEC60900
  • Drive outer diameter(mm)
    22
  • Supplement
    Hexagonal specification

Product Description

[Features]
· The socket has built-in magnets in 2 places.
· Prevents short-circuiting due to bolt dropping during work operations, reducing the chances that a bolt will drop.
· Uses a lock type retention system.
· Prevents sockets from coming out unexpectedly to prevent short circuits

Part Number
OLC652007A
OLC652010A
OLC652014A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Weight
(g)
Opening Part Outer Diameter
(mm)

฿ 817.48

TEV HAND TOOL 1 Piece(s) 31 Day(s) 7 50 13.5

฿ 819.15

TEV HAND TOOL 1 Piece(s) 31 Day(s) 10 61 18

฿ 782.76

TEV HAND TOOL 1 Piece(s) 31 Day(s) 14 79 22.5

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1