1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SA Series HA-M Type Tapper (Part Number)

SA Series HA-M Type Tapper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,151.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For Synchronization Control Processing Machines
· Supports high speed tapping
· Range of Work Expanded with Short Body
· Unlike the spring collet, tap attachment and detachment can be performed in a single action
· Remeasurement of tool length after tap replacement is unnecessary

Part Number
BT30-HA206-M
BT40-HA206-M
BT50-HA206-M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpindle types Holder Length L
(mm)
Mass
(g)
L1
(mm)

฿ 13,151.96

KAK TAPPER 1 Piece(s) 6 Day(s) BT309046058

฿ 13,153.47

KAK TAPPER 1 Piece(s) 8 Day(s) BT40105103073

฿ 14,874.05

KAK TAPPER 1 Piece(s) 8 Day(s) BT501353660103.0

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers C1(mm) 23
Capacity Range M2~M8 Features For synchronous control machines. Supports high speed tapping. Large working range due to short length. Compared to spring collet, tap fixing and removal is single action (refer to fig. 1), and length re-measurement after changing tap is unnecessary (refer to fig. 3).