1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CA Series ECP Type Tapper (Part Number)

CA Series ECP Type Tapper
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,574.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Eliminates concerns about synchronization errors
· Thin pencil type
· Function is limited to tension (shallow screw set prevention)
· In combination with a TCA-S collet, it is the same length as a conventional SA-III type tapper, and so can be replaced without having to change the program.
· Tension prevents chipping, etc. even in difficult-to-machine materials

Part Number
BT40-ECP1022
BT40-ECP412
BT50-ECP1022SALE
BT50-ECP412
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpindle types Holder Length L
(mm)
C1
(mm)
F2
(mm)
Capacity Range Mass
(g)
G1
(mm)
L1
(mm)

฿ 15,038.13

KAK TAPPER 1 Piece(s) 8 Day(s) BT401955015M10~M242060M10 P1.0140

฿ 12,574.59

KAK TAPPER 1 Piece(s) 8 Day(s) BT401503510M4~M121450M8 P1.0117

฿ 24,247.00

฿ 19,397.60

KAK TAPPER 1 Piece(s) 16 Day(s) BT501955015M10~M244520M10 P1.0140

฿ 15,047.24

KAK TAPPER 1 Piece(s) 8 Day(s) BT501503510M4~M124000M8 P1.0117

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Features Gets rid of synchro error worries. Narrow pencil type. Function limited to tension only (shallow thread prevention). In combination with a TCA-S Collet, it is the same length as a conventional SA-III Type tapper, so can be replaced without changing the program. Tension prevents chipping even in difficult to machine materials.