1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CA Series SKB Type Tapper (Part Number)

CA Series SKB Type Tapper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,170.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For Processing Machines with High Synchronization Accuracy
· Supports center through coolant
· Ideal for high speed tapping
· Range of Work Expanded with Short Body

 
Part Number
BT30-SKB412
BT40-SKB1022
BT40-SKB412
BT50-SKB1022
BT50-SKB412
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpindle types Holder Length L
(mm)
C1
(mm)
Capacity Range Mass
(g)
G1
(mm)
L1
(mm)

฿ 8,170.34

KAK TAPPER 1 Piece(s) 8 Day(s) BT309844M2~M12730M8 P1.065

฿ 9,267.03

KAK TAPPER 1 Piece(s) 8 Day(s) BT4013056M10~M241390M10 P1.075

฿ 8,258.92

KAK TAPPER 1 Piece(s) 8 Day(s) BT409844M2~M121230M8 P1.065

฿ 10,763.18

KAK TAPPER 1 Piece(s) 8 Day(s) BT5014556M10~M244090M10 P1.090

฿ 9,316.32

KAK TAPPER 1 Piece(s) 8 Day(s) BT5011344M2~M123880M8 P1.080

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Features For high synchro precision machines. Center through coolant compatible. Ideal for high-speed tapping. Large working range due to short length. Compatible with center through 5 MPa coolant (P18 TCA-HP-SB)