(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is the most common resin strap. High-strength polyester cloth is used for the base material.
Part Number |
---|
ERHE12-330-40 |
ERHE12-330-50 |
ERHE12-330-60 |
ERHE12-330-80 |
ERHE12-330-100 |
ERHE12-330-120 |
ERHE12-330-150 |
ERHE12-330-180 |
ERHE12-330-220 |
ERHE12-330-240 |
ERHE12-330-280 |
ERHE12-330-320 |
ERHE12-330-400 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) |
---|---|---|---|---|---|---|---|
฿ 1,945.55 | OKJ BELT | 1 Pack(s) | 50 Pieces Per Package | 31 Day(s) | 40 | ||
฿ 1,945.55 | OKJ BELT | 1 Pack(s) | 50 Pieces Per Package | 31 Day(s) | 50 | ||
฿ 1,945.55 | OKJ BELT | 1 Pack(s) | 50 Pieces Per Package | 31 Day(s) | 60 | ||
฿ 1,945.55 | OKJ BELT | 1 Pack(s) | 50 Pieces Per Package | 31 Day(s) | 80 | ||
฿ 1,945.55 | OKJ BELT | 1 Pack(s) | 50 Pieces Per Package | 31 Day(s) | 100 | ||
฿ 1,945.55 | OKJ BELT | 1 Pack(s) | 50 Pieces Per Package | 31 Day(s) | 120 | ||
฿ 1,945.55 | OKJ BELT | 1 Pack(s) | 50 Pieces Per Package | 31 Day(s) | 150 | ||
฿ 1,945.55 | OKJ BELT | 1 Pack(s) | 50 Pieces Per Package | 31 Day(s) | 180 | ||
฿ 1,945.55 | OKJ BELT | 1 Pack(s) | 50 Pieces Per Package | 31 Day(s) | 220 | ||
฿ 1,945.55 | OKJ BELT | 1 Pack(s) | 50 Pieces Per Package | 31 Day(s) | 240 | ||
฿ 1,945.55 | OKJ BELT | 1 Pack(s) | 50 Pieces Per Package | 31 Day(s) | 280 | ||
฿ 1,945.55 | OKJ BELT | 1 Pack(s) | 50 Pieces Per Package | 31 Day(s) | 320 | ||
฿ 1,945.55 | OKJ BELT | 1 Pack(s) | 50 Pieces Per Package | 31 Day(s) | 400 |
Loading...
Tool Used | Bench Equipment (Resinder, etc.) | Width(mm) | 12 | Length(mm) | 330 |
---|---|---|---|---|---|
Base Materials | Cloth | Abrasive material | Alundum (Alumina) (AA or A) | With/without joints | Yes |
Joint Type | Butt Joint | Use | Sanding operation for (1) Carbon steel, (2) Stainless steel, (3) Aluminum, (4) Steel alloy, (5) Other non-ferrous metal, and (6) Glass | Quantity(Pieces) | 50 |
How can we improve?
How can we improve?