(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Straight-Slot Screwdriver, Overall Length of 125 to 320 mm (5100-0)

Insulated Straight-Slot Screwdriver, Overall Length of 125 to 320 mm (5100-0)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
5100-0
5100-00
5100-1
5100-2
5100-3
5100-4
5100-5
5100-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade width
(mm)
Shaft length
(mm)
Overall Length
(mm)
Tip size / flathead (-) blade thickness
(mm)
Shaft Diameter
(mm)

฿ 297.00

HAND TOOL 1 Piece(s) 4 Day(s) 2.5 80 165 0.4 3

฿ 275.00

HAND TOOLS 10 Piece(s) 92 Day(s) 2 40 125 0.4 2.5

฿ 337.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 3 100 190 0.5 3.5

฿ 362.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 3.5 100 190 0.6 4

฿ 405.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 4 100 195 0.8 5

฿ 499.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 5.5 125 230 1 6

฿ 582.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 6.5 150 270 1.2 7

฿ 751.00

PBS HAND TOOL 1 Piece(s) 91 Day(s) 8 180 300 1.2 8

Basic Specifications

Product Description

1,000 V insulated flathead screwdriver.

Part Number
5100-0
5100-00
5100-1
5100-2
5100-3
5100-4
5100-5
5100-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade width
(mm)
Shaft length
(mm)
Overall Length
(mm)
Tip size / flathead (-) blade thickness
(mm)
Shaft Diameter
(mm)

฿ 297.00

HAND TOOL 1 Piece(s) 4 Day(s) 2.5 80 165 0.4 3

฿ 275.00

HAND TOOLS 10 Piece(s) 92 Day(s) 2 40 125 0.4 2.5

฿ 337.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 3 100 190 0.5 3.5

฿ 362.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 3.5 100 190 0.6 4

฿ 405.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 4 100 195 0.8 5

฿ 499.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 5.5 125 230 1 6

฿ 582.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 6.5 150 270 1.2 7

฿ 751.00

PBS HAND TOOL 1 Piece(s) 91 Day(s) 8 180 300 1.2 8

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1