(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulation Hexalobular Driver (5400-8)

Insulation Hexalobular Driver (5400-8)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
5400-5
5400-6
5400-7
5400-8
5400-9
5400-10
5400-15
5400-20
5400-25
5400-27
5400-30
5400-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft length
(mm)
Overall Length
(mm)
Shaft Diameter
(mm)
Size
(mm)

฿ 355.00

HAND TOOLS 10 Piece(s) 92 Day(s) 60 145 3 T5

฿ 358.00

HAND TOOLS 10 Piece(s) 92 Day(s) 60 145 3 T6

฿ 355.00

HAND TOOLS 10 Piece(s) 92 Day(s) 60 145 3 T7

฿ 419.00

HAND TOOLS 10 Piece(s) 92 Day(s) 60 150 3 T8

฿ 442.00

HAND TOOLS 10 Piece(s) 92 Day(s) 70 165 3.5 T9

฿ 445.00

HAND TOOLS 10 Piece(s) 92 Day(s) 70 165 3.5 T10

฿ 480.00

HAND TOOLS 10 Piece(s) 92 Day(s) 80 175 4 T15

฿ 567.00

HAND TOOLS 10 Piece(s) 92 Day(s) 100 205 5 T20

฿ 637.00

HAND TOOLS 10 Piece(s) 92 Day(s) 125 230 6 T25

฿ 643.00

HAND TOOLS 10 Piece(s) 92 Day(s) 125 230 6 T27

฿ 772.00

HAND TOOLS 10 Piece(s) 92 Day(s) 130 250 7 T30

฿ 895.00

HAND TOOLS 10 Piece(s) 92 Day(s) 150 270 8 T40

Basic Specifications

Product Description

1,000 V insulated hexalobular screwdriver.

Part Number
5400-5
5400-6
5400-7
5400-8
5400-9
5400-10
5400-15
5400-20
5400-25
5400-27
5400-30
5400-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft length
(mm)
Overall Length
(mm)
Shaft Diameter
(mm)
Size
(mm)

฿ 355.00

HAND TOOLS 10 Piece(s) 92 Day(s) 60 145 3 T5

฿ 358.00

HAND TOOLS 10 Piece(s) 92 Day(s) 60 145 3 T6

฿ 355.00

HAND TOOLS 10 Piece(s) 92 Day(s) 60 145 3 T7

฿ 419.00

HAND TOOLS 10 Piece(s) 92 Day(s) 60 150 3 T8

฿ 442.00

HAND TOOLS 10 Piece(s) 92 Day(s) 70 165 3.5 T9

฿ 445.00

HAND TOOLS 10 Piece(s) 92 Day(s) 70 165 3.5 T10

฿ 480.00

HAND TOOLS 10 Piece(s) 92 Day(s) 80 175 4 T15

฿ 567.00

HAND TOOLS 10 Piece(s) 92 Day(s) 100 205 5 T20

฿ 637.00

HAND TOOLS 10 Piece(s) 92 Day(s) 125 230 6 T25

฿ 643.00

HAND TOOLS 10 Piece(s) 92 Day(s) 125 230 6 T27

฿ 772.00

HAND TOOLS 10 Piece(s) 92 Day(s) 130 250 7 T30

฿ 895.00

HAND TOOLS 10 Piece(s) 92 Day(s) 150 270 8 T40

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●1000V insulation specification.
●European standard EN60900 compliant product.

Specification

●SPQ(piece):10