(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
5190-0-60 |
5190-1-80 |
5190-2-100 |
5190-3-150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip size / Phillips (+) | Shaft length (mm) |
Overall Length (mm) |
Shaft Diameter (mm) |
Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 362.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | No.0 | 60 | 150 | 3 | #0 | ||
฿ 407.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | No.1 | 80 | 175 | 5 | #1 | ||
฿ 524.00 |
HAND TOOL | 1 Piece(s) | 10 Day(s) | No.2 | 100 | 205 | 6 | #2 | ||
฿ 773.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | No.3 | 150 | 270 | 8 | #3 |
1,000 V insulated Phillips screwdriver.
Part Number |
---|
5190-0-60 |
5190-1-80 |
5190-2-100 |
5190-3-150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip size / Phillips (+) | Shaft length (mm) |
Overall Length (mm) |
Shaft Diameter (mm) |
Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 362.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | No.0 | 60 | 150 | 3 | #0 | ||
฿ 407.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | No.1 | 80 | 175 | 5 | #1 | ||
฿ 524.00 |
HAND TOOL | 1 Piece(s) | 10 Day(s) | No.2 | 100 | 205 | 6 | #2 | ||
฿ 773.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | No.3 | 150 | 270 | 8 | #3 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?