(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Electro Screwdriver (Straight-Slot Pozidriv) (5180-2-100)

Insulated Electro Screwdriver (Straight-Slot Pozidriv) (5180-2-100)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
5180-1-80
5180-2-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade width
(mm)
Shaft length
(mm)
Overall Length
(mm)
Tip size / flathead (-) blade thickness
(mm)
Shaft Diameter
(mm)
Size
(mm)

฿ 554.00

HAND TOOLS 10 Piece(s) 92 Day(s) 4 80 175 0.7 4 1

฿ 716.00

HAND TOOLS 10 Piece(s) 92 Day(s) 6 100 205 1 6 2

Basic Specifications

Product Description

Insulated straight-slotted Pozidriv screwdriver for maintenance work with high demand in Japan and international.
[Features]
· The blade section is entirely covered with an insulation coating to allow work to be performed safely up to 1,000 V.
· Ergonomically carved groove design with a soft and comfortable grip.
· Uses a surface material that provides a secure grip-feel that reduces fatigue even with repetitive, high-torque work.
· Compatible with screws used in electrical parts by ABB and Wide Muller, etc.
· All insulated electro series screwdrivers have been DVE inspected.
[Application]
· Ideal for fastening straight-slotted Pozidriv screws.
· Also ideal for equipment made in Germany and Switzerland.

Part Number
5180-1-80
5180-2-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade width
(mm)
Shaft length
(mm)
Overall Length
(mm)
Tip size / flathead (-) blade thickness
(mm)
Shaft Diameter
(mm)
Size
(mm)

฿ 554.00

HAND TOOLS 10 Piece(s) 92 Day(s) 4 80 175 0.7 4 1

฿ 716.00

HAND TOOLS 10 Piece(s) 92 Day(s) 6 100 205 1 6 2

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1