(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hexagon Socket For Impact (Insertion Angle 25.4 mm / Replacement Type) (T8-22AHH)

Hexagon Socket For Impact (Insertion Angle 25.4 mm / Replacement Type) (T8-22AHH)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T8-17AHH
T8-19AHH
T8-22AHH
T8-22AHS
T8-24AHH
T8-27AHH
T8-32AHH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Single Product/Set Classification Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Details Type Trusco Code Features Set Content Mass

฿ 2,209.55

TRC IMPACT HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Set Product 17 98 Socket + Bit 419-9413 The bit can be replaced for use due to it being a replacement type. Socket: T8-22AHS, Bit :TBIT22-17 890 g/set

฿ 2,302.45

TRC IMPACT HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Set Product 19 98 Socket + Bit 419-9421 The bit can be replaced for use due to it being a replacement type. Socket: T8-22AHS, Bit :TBIT22-19 910 g/set

฿ 2,318.32

TRC IMPACT HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Set Product 22 98 Socket + Bit 419-9430 The bit can be replaced for use due to it being a replacement type. Socket: T8-22AHS, Bit :TBIT22-22 932 g/set

฿ 1,675.35

TRC IMPACT HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Single Item Socket 22 70 Socket 419-9448 It is a holder for the replacement bit only. - 770g

฿ 2,705.42

TRC IMPACT HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Set Product 24 98 Socket + Bit 419-9456 The bit can be replaced for use due to it being a replacement type. Socket: T8-22AHS, Bit :TBIT22-24 946 g/set

฿ 3,426.97

TRC IMPACT HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Set Product 27 98 Socket + Bit 419-9481 The bit can be replaced for use due to it being a replacement type. Socket: T8-22AHS, Bit :TBIT22-27 986 g/set

฿ 3,866.71

TRC IMPACT HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Set Product 32 103 Socket + Bit 419-9499 The bit can be replaced for use due to it being a replacement type. Socket: T8-22AHS, Bit :TBIT22-32 1029 g/set

Basic Specifications

Product Description

[Features]
· The bit can be replaced for use due to it being a replacement type.
[Applications]
· For tightening and loosening hex socket bolts and screws.

Part Number
T8-17AHH
T8-19AHH
T8-22AHH
T8-22AHS
T8-24AHH
T8-27AHH
T8-32AHH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Single Product/Set Classification Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Details Type Trusco Code Features Set Content Mass

฿ 2,209.55

TRC IMPACT HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Set Product 17 98 Socket + Bit 419-9413 The bit can be replaced for use due to it being a replacement type. Socket: T8-22AHS, Bit :TBIT22-17 890 g/set

฿ 2,302.45

TRC IMPACT HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Set Product 19 98 Socket + Bit 419-9421 The bit can be replaced for use due to it being a replacement type. Socket: T8-22AHS, Bit :TBIT22-19 910 g/set

฿ 2,318.32

TRC IMPACT HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Set Product 22 98 Socket + Bit 419-9430 The bit can be replaced for use due to it being a replacement type. Socket: T8-22AHS, Bit :TBIT22-22 932 g/set

฿ 1,675.35

TRC IMPACT HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Single Item Socket 22 70 Socket 419-9448 It is a holder for the replacement bit only. - 770g

฿ 2,705.42

TRC IMPACT HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Set Product 24 98 Socket + Bit 419-9456 The bit can be replaced for use due to it being a replacement type. Socket: T8-22AHS, Bit :TBIT22-24 946 g/set

฿ 3,426.97

TRC IMPACT HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Set Product 27 98 Socket + Bit 419-9481 The bit can be replaced for use due to it being a replacement type. Socket: T8-22AHS, Bit :TBIT22-27 986 g/set

฿ 3,866.71

TRC IMPACT HEXAGON SOCKETS 1 Piece(s) 1 Day(s) Set Product 32 103 Socket + Bit 419-9499 The bit can be replaced for use due to it being a replacement type. Socket: T8-22AHS, Bit :TBIT22-32 1029 g/set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1