(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Socket (Hexagonal type) T2-S·T3-S·T4-S

Socket (Hexagonal type) T2-S·T3-S·T4-S

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 151.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T2-04S
T2-05S
T2-06S
T2-07S
T2-08S
T2-09S
T2-4.5S
T2-5.5S
T2-10S
T2-11S
T2-12S
T2-13S
T2-14S SALE
T3-06S
T3-07S
T3-08S
T3-09S
T3-10S
T3-12S
T3-13S
T3-14S
T3-17S SALE
T3-19S
T3-22S
T3-24S SALE
T4-08S
T4-10S
T4-12S
T4-13S
T4-14S
T4-15S
T4-17S
T4-19S
T4-21S
T4-22S
T4-24S
T4-27S
T4-30S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Insertion Angle (Shaft measurement when electric drill) (mm) Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)

฿ 151.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 6.35 4 25 305-7593 8

฿ 169.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 6.35 5 25 301-2841 8

฿ 169.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 6.35 6 25 301-2867 10

฿ 151.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 6.35 7 25 301-2875 10

฿ 154.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 6.35 8 25 301-2883 10

฿ 154.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 6.35 9 25 301-2891 12

฿ 169.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 6.35 4.5 25 305-7607 8

฿ 154.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 6.35 5.5 25 301-2859 10

฿ 166.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 6.35 10 25 301-2905 12

฿ 169.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 6.35 11 25 309-3824 18

฿ 169.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 6.35 12 25 301-2913 20

฿ 174.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 6.35 13 25 301-2921 24

฿ 169.00

฿ 116.10

SOCKETS HEXAGON TYPE 1 Piece(s) Same day 6.35 14 25 301-2930 30

฿ 161.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 9.5 6 28 301-2948 20

฿ 161.00

SOCKETS HEXAGON TYPE 1 Piece(s) 8 Day(s) 9.5 7 28 301-2956 20

฿ 161.00

SOCKETS HEXAGON TYPE 1 Piece(s) 8 Day(s) 9.5 8 28 301-2964 22

฿ 161.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 9.5 9 28 301-2972 22

฿ 161.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 9.5 10 28 301-2981 22

฿ 174.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 9.5 12 28 301-2999 22

฿ 177.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 9.5 13 28 301-3006 22

฿ 172.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 9.5 14 28 301-3014 26

฿ 180.00

฿ 124.11

SOCKETS HEXAGON TYPE 1 Piece(s) Same day 9.5 17 30 301-3022 46

฿ 195.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 9.5 19 30 301-3031 56

฿ 216.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 9.5 22 30 301-3049 72

฿ 219.00

฿ 151.11

SOCKETS HEXAGON TYPE 1 Piece(s) Same day 9.5 24 30 301-3057 92

฿ 177.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 12.7 8 38 301-3065 46

฿ 211.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 12.7 10 38 301-3073 46

฿ 193.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 12.7 12 38 301-3081 48

฿ 193.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 12.7 13 38 301-3090 50

฿ 193.00

SOCKETS HEXAGON TYPE 1 Piece(s) 8 Day(s) 12.7 14 38 301-3103 52

฿ 232.00

SOCKETS HEXAGON TYPE 1 Piece(s) 8 Day(s) 12.7 15 38 301-3111 50

฿ 211.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 12.7 17 38 301-3120 56

฿ 211.00

SOCKETS HEXAGON TYPE 1 Piece(s) 10 Day(s) 12.7 19 38 301-3138 62

฿ 235.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 12.7 21 38 301-3146 64

฿ 238.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 12.7 22 38 301-3154 90

฿ 237.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 12.7 24 38 301-3162 102

฿ 263.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 12.7 27 43 301-3171 134

฿ 361.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 12.7 30 46 301-3189 182

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Socket shape
    6 Sq.
  • Features
    It is the standard type The non-chrome-plating treatment makes it friendlier on the environment. The bolt nut is resistant to damage even with large connection surfaces and the application of high stress. The material is made of chrome vanadium steel.

Product Description

[Features]
· Standard type.
· With non-chrome plating treatment, it is environmentally friendly.
· The bolt nut is not easily damaged even if intense stress is applied to the contact surface.
· Made from chrome vanadium steel.

Part Number
T2-04S
T2-05S
T2-06S
T2-07S
T2-08S
T2-09S
T2-4.5S
T2-5.5S
T2-10S
T2-11S
T2-12S
T2-13S
T2-14S SALE
T3-06S
T3-07S
T3-08S
T3-09S
T3-10S
T3-12S
T3-13S
T3-14S
T3-17S SALE
T3-19S
T3-22S
T3-24S SALE
T4-08S
T4-10S
T4-12S
T4-13S
T4-14S
T4-15S
T4-17S
T4-19S
T4-21S
T4-22S
T4-24S
T4-27S
T4-30S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Insertion Angle (Shaft measurement when electric drill) (mm) Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)

฿ 151.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 6.35 4 25 305-7593 8

฿ 169.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 6.35 5 25 301-2841 8

฿ 169.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 6.35 6 25 301-2867 10

฿ 151.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 6.35 7 25 301-2875 10

฿ 154.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 6.35 8 25 301-2883 10

฿ 154.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 6.35 9 25 301-2891 12

฿ 169.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 6.35 4.5 25 305-7607 8

฿ 154.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 6.35 5.5 25 301-2859 10

฿ 166.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 6.35 10 25 301-2905 12

฿ 169.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 6.35 11 25 309-3824 18

฿ 169.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 6.35 12 25 301-2913 20

฿ 174.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 6.35 13 25 301-2921 24

฿ 169.00

฿ 116.10

SOCKETS HEXAGON TYPE 1 Piece(s) Same day 6.35 14 25 301-2930 30

฿ 161.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 9.5 6 28 301-2948 20

฿ 161.00

SOCKETS HEXAGON TYPE 1 Piece(s) 8 Day(s) 9.5 7 28 301-2956 20

฿ 161.00

SOCKETS HEXAGON TYPE 1 Piece(s) 8 Day(s) 9.5 8 28 301-2964 22

฿ 161.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 9.5 9 28 301-2972 22

฿ 161.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 9.5 10 28 301-2981 22

฿ 174.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 9.5 12 28 301-2999 22

฿ 177.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 9.5 13 28 301-3006 22

฿ 172.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 9.5 14 28 301-3014 26

฿ 180.00

฿ 124.11

SOCKETS HEXAGON TYPE 1 Piece(s) Same day 9.5 17 30 301-3022 46

฿ 195.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 9.5 19 30 301-3031 56

฿ 216.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 9.5 22 30 301-3049 72

฿ 219.00

฿ 151.11

SOCKETS HEXAGON TYPE 1 Piece(s) Same day 9.5 24 30 301-3057 92

฿ 177.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 12.7 8 38 301-3065 46

฿ 211.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 12.7 10 38 301-3073 46

฿ 193.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 12.7 12 38 301-3081 48

฿ 193.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 12.7 13 38 301-3090 50

฿ 193.00

SOCKETS HEXAGON TYPE 1 Piece(s) 8 Day(s) 12.7 14 38 301-3103 52

฿ 232.00

SOCKETS HEXAGON TYPE 1 Piece(s) 8 Day(s) 12.7 15 38 301-3111 50

฿ 211.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 12.7 17 38 301-3120 56

฿ 211.00

SOCKETS HEXAGON TYPE 1 Piece(s) 10 Day(s) 12.7 19 38 301-3138 62

฿ 235.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 12.7 21 38 301-3146 64

฿ 238.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 12.7 22 38 301-3154 90

฿ 237.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 12.7 24 38 301-3162 102

฿ 263.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 12.7 27 43 301-3171 134

฿ 361.00

SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 12.7 30 46 301-3189 182

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Standard type.
●Non-chrome plating process is environmentally friendly.
●The contact surface is large and difficult to damage the bolt nut even if a strong stress is applied.

Specification

●SPQ(piece):10

Materials

●Chrome Vanadium Steel(Cr-V)