(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hybrid Socket (VF4120)

Hybrid Socket (VF4120)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VF4100
VF4120
VF4130
VF4140
VF4150
VF4170
VF4190
VF4210
VF4220
VF4240
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Trusco Code Mass
(g)

฿ 205.06

ASK SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 10 421-3271 48

฿ 205.53

ASK SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 12 421-3289 51

฿ 205.53

ASK SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 13 421-3297 51

฿ 205.53

ASK SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 14 421-3301 51

฿ 205.37

ASK SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 15 421-3319 50

฿ 209.64

ASK SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 17 421-3327 58

฿ 229.62

ASK SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 19 421-3335 66

฿ 257.52

ASK SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 21 421-3343 86

฿ 257.83

ASK SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 22 421-3351 88

฿ 284.18

ASK SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 24 421-3360 102

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Special
  • Overall length (L dimension)(mm)
    38
  • Features
    Socket wrench set compatible with metric size hex bolts, inch-size hex bolts, E-type hexalobular screws and square bolts. Nickel chrome plated surface.

Product Description

[Features]
· Socket wrench compatible with metric size hex bolts, inch-size hex bolts, E-type hexalobular screws and square bolts.
· Surface processing is nickel chrome plating.

Part Number
VF4100
VF4120
VF4130
VF4140
VF4150
VF4170
VF4190
VF4210
VF4220
VF4240
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Trusco Code Mass
(g)

฿ 205.06

ASK SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 10 421-3271 48

฿ 205.53

ASK SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 12 421-3289 51

฿ 205.53

ASK SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 13 421-3297 51

฿ 205.53

ASK SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 14 421-3301 51

฿ 205.37

ASK SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 15 421-3319 50

฿ 209.64

ASK SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 17 421-3327 58

฿ 229.62

ASK SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 19 421-3335 66

฿ 257.52

ASK SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 21 421-3343 86

฿ 257.83

ASK SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 22 421-3351 88

฿ 284.18

ASK SOCKETS HEXAGON TYPE 1 Piece(s) 1 Day(s) 24 421-3360 102

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1