- แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Hex socket wrench set (12.7 mm Insertion Angle)
Specifications of VX4000
-
- Single Product/Set Classification
- Set Product
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill is involved) (mm)
- 12.7
-
- Socket shape
- Hex for Hexagon socket head bolt
-
- Width across flat dimension (S Measurement)
- 4 ~ 17
-
- Socket Contents(mm)
- Hex Socket: 4, 5, 6, 8, 10, 12, 14, 17 Driver Socket: -6, + No.2
-
- Handle
- Ratchet Handle (LVR4250), Extension Bar (VE0415)
-
- Set Contents (Items)
- 12
-
- Trusco Code
- 376-7582
-
- Features
- It is a standard hexagonal socket. The material is chrome vanadium steel.
-
- Mass(g/Set)
- 2400
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 8,572.00
฿ 5,143.20
|
SOCKETWRENCHSETS
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Single Product/Set Classification
- Set Product
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill is involved) (mm)
- 12.7
-
- Socket shape
- Hex for Hexagon socket head bolt
-
- Width across flat dimension (S Measurement)
- 10 / 12 / 14 / 17 / 4 / 5 / 6 / 8
-
- Socket Contents(mm)
- Hex Socket: 4, 5, 6, 8, 10, 12, 14, 17 Driver Socket: -6, + No.2
-
- Handle
- Ratchet Handle (LVR4250), Extension Bar (VE0415)
-
- Set Contents (Items)
- 12
-
- Trusco Code
- 376-7582
-
- Features
- It is a standard hexagonal socket. The material is chrome vanadium steel.
-
- Mass(g/Set)
- 2400
Product Description
[Features]
· A standard hexagon socket.
· Made from chrome vanadium steel.
[Applications]
· Tightening and loosening work for hex socket bolts and hex socket set screws.
Specifications of VX4000
-
- Single Product/Set Classification
- Set Product
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill is involved) (mm)
- 12.7
-
- Socket shape
- Hex for Hexagon socket head bolt
-
- Width across flat dimension (S Measurement)
- 4 ~ 17
-
- Socket Contents(mm)
- Hex Socket: 4, 5, 6, 8, 10, 12, 14, 17 Driver Socket: -6, + No.2
-
- Handle
- Ratchet Handle (LVR4250), Extension Bar (VE0415)
-
- Set Contents (Items)
- 12
-
- Trusco Code
- 376-7582
-
- Features
- It is a standard hexagonal socket. The material is chrome vanadium steel.
-
- Mass(g/Set)
- 2400
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 8,572.00
฿ 5,143.20
|
SOCKETWRENCHSETS
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A standard hexagon socket.
●The surface treatment is nickel chrome plate.Specification
●Input Drive(mm):12.7
●Set Contents(piece):12
●SPQ(set):1
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?