(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sandora flathead Screwdriver (W socket)

Sandora flathead Screwdriver (W socket)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of SD-2M712

  • Standards for Tip Shape
    Combination
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    7 ~ 12
  • Width(mm)
    29
  • Length(mm)
    29
  • Height(mm)
    210
  • Precautions
    Cannot be used for hot-lines
  • Mass(g)
    124
Part Number
SD-2M712
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 874.87

SAG DRIVER BITS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Combination
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    7 / 12
  • Width(mm)
    29
  • Length(mm)
    29
  • Height(mm)
    210
  • Precautions
    Cannot be used for hot-lines
  • Mass(g)
    124

Product Description

1 piece can use flathead screwdrivers and 7 mm/12 mm box sockets without replacing. Handle is made of elastomer for a better grip. Handle core made from strong polycarbonate, enabling striking with a hammer. High strength magnet built in.

Specifications of SD-2M712

  • Standards for Tip Shape
    Combination
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    7 ~ 12
  • Width(mm)
    29
  • Length(mm)
    29
  • Height(mm)
    210
  • Precautions
    Cannot be used for hot-lines
  • Mass(g)
    124
Part Number
SD-2M712
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 874.87

SAG DRIVER BITS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications