1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Double Scriber Type (Part Number)

HAND TOOL

Carbide Double Scriber Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 323.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Top manufacturer's brand of Chinese work tools. Product with high cost performance.

Part Number
E0519
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 323.05

HAND TOOL 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Product Type Dual-core type scriber Shaft Diameter(mm) 3 Tip specifications Carbide Tip
Single Product/Set Classification Single item Total length(mm) 250 Mass(g) 75