1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IT-Toughlet Miniature TiCN Coated Long (Part Number)

IT-Toughlet Miniature TiCN Coated Long
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,299.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rise tap with a correct bite without pitch or angle errors.

Part Number
ITTFTML-S0.5-0.125-1C1-50
ITTFTML-S0.5-0.125-1C2-50
ITTFTML-S0.5-0.125-1C3-50
ITTFTML-S0.5-0.125-B1-50
ITTFTML-S0.5-0.125-B2-50
ITTFTML-S0.5-0.125-B3-50
ITTFTML-S0.6-0.15-1C1-50
ITTFTML-S0.6-0.15-1C2-50
ITTFTML-S0.6-0.15-1C3-50
ITTFTML-S0.6-0.15-B1-50
ITTFTML-S0.6-0.15-B2-50
ITTFTML-S0.6-0.15-B3-50
ITTFTML-S0.7-0.175-1C2-50
ITTFTML-S0.7-0.175-1C3-50
ITTFTML-S0.7-0.175-1C4-50
ITTFTML-S0.7-0.175-B2-50
ITTFTML-S0.7-0.175-B3-50
ITTFTML-S0.7-0.175-B4-50
ITTFTML-S0.8-0.2-1C2-50
ITTFTML-S0.8-0.2-1C3-50
ITTFTML-S0.8-0.2-1C4-50
ITTFTML-S0.8-0.2-B2-50
ITTFTML-S0.8-0.2-B3-50
ITTFTML-S0.8-0.2-B4-50
ITTFTML-S0.9-0.225-1C2-50
ITTFTML-S0.9-0.225-1C3-50
ITTFTML-S0.9-0.225-1C4-50
ITTFTML-S0.9-0.225-B2-50
ITTFTML-S0.9-0.225-B3-50
ITTFTML-S0.9-0.225-B4-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Blade Length
(mm)
Precision

฿ 2,785.99

TDT TAP 1 Piece(s) 31 Day(s) S0.50.1251P21C1

฿ 2,785.99

TDT TAP 1 Piece(s) 31 Day(s) S0.50.1251P21C2

฿ 2,785.99

TDT TAP 1 Piece(s) 31 Day(s) S0.50.1251P21C3

฿ 2,785.99

TDT TAP 1 Piece(s) 31 Day(s) S0.50.1252P2B1

฿ 2,785.99

TDT TAP 1 Piece(s) 31 Day(s) S0.50.1252P2B2

฿ 2,785.99

TDT TAP 1 Piece(s) 31 Day(s) S0.50.1252P2B3

฿ 2,488.69

TDT TAP 1 Piece(s) 31 Day(s) S0.60.151P2.51C1

฿ 2,488.69

TDT TAP 1 Piece(s) 31 Day(s) S0.60.151P2.51C2

฿ 2,488.69

TDT TAP 1 Piece(s) 31 Day(s) S0.60.151P2.51C3

฿ 2,488.69

TDT TAP 1 Piece(s) 31 Day(s) S0.60.152P2.5B1

฿ 2,488.69

TDT TAP 1 Piece(s) 31 Day(s) S0.60.152P2.5B2

฿ 2,488.69

TDT TAP 1 Piece(s) 31 Day(s) S0.60.152P2.5B3

฿ 2,447.68

TDT TAP 1 Piece(s) 31 Day(s) S0.70.1751P2.51C2

฿ 2,447.68

TDT TAP 1 Piece(s) 31 Day(s) S0.70.1751P2.51C3

฿ 2,447.68

TDT TAP 1 Piece(s) 31 Day(s) S0.70.1751P2.51C4

฿ 2,447.68

TDT TAP 1 Piece(s) 31 Day(s) S0.70.1752P2.5B2

฿ 2,447.68

TDT TAP 1 Piece(s) 31 Day(s) S0.70.1752P2.5B3

฿ 2,447.68

TDT TAP 1 Piece(s) 31 Day(s) S0.70.1752P2.5B4

฿ 2,345.17

TDT TAP 1 Piece(s) 31 Day(s) S0.80.21P31C2

฿ 2,345.17

TDT TAP 1 Piece(s) 31 Day(s) S0.80.21P31C3

฿ 2,345.17

TDT TAP 1 Piece(s) 31 Day(s) S0.80.21P31C4

฿ 2,345.17

TDT TAP 1 Piece(s) 31 Day(s) S0.80.22P3B2

฿ 2,345.17

TDT TAP 1 Piece(s) 31 Day(s) S0.80.22P3B3

฿ 2,345.17

TDT TAP 1 Piece(s) 31 Day(s) S0.80.22P3B4

฿ 2,299.33

TDT TAP 1 Piece(s) 31 Day(s) S0.90.2251P31C2

฿ 2,299.33

TDT TAP 1 Piece(s) 31 Day(s) S0.90.2251P31C3

฿ 2,299.33

TDT TAP 1 Piece(s) 31 Day(s) S0.90.2251P31C4

฿ 2,299.33

TDT TAP 1 Piece(s) 31 Day(s) S0.90.2252P3B2

฿ 2,299.33

TDT TAP 1 Piece(s) 31 Day(s) S0.90.2252P3B3

฿ 2,299.33

TDT TAP 1 Piece(s) 31 Day(s) S0.90.2252P3B4

Loading...

  1. 1

Basic Information

Thread Types Miniature Tool Material Type High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC)
Tap Model TUFRET Coating Presence Included Surface Coating TiCN
L(mm) 50 Link Diameter(φ) 3