(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· In Otsuka Square series products, the outer circumferential section of the large (highest quality) aperture lens has been removed, using the section near the optical axis to provide a wide viewing angle.
· Processed for polishing of a single grain of beautiful diamond from a large raw diamond, in pursuit of ease of use.
Part Number |
---|
WIDE-1 |
WIDE-2 |
WIDE-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Weight (g) | Specifications, description | Box Dimensions (mm) | Power Consumption (W) | Lamp | Maximum Clamp Thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | OTK MAGNIFIERS | 1 Piece(s) | Quote | Light Box (with Transparent Lighting) | 13700 | Light Box (with Transparent Lighting) | - | 44 | FL8N (4 pcs) | - | ||
฿ 999,999,999.00 | OTK MAGNIFIERS | 1 Piece(s) | Quote | Table Stand Type | 13700 | Table Stand Type | - | 22 | FL8N (2 pcs) | - | ||
฿ 999,999,999.00 | OTK MAGNIFIERS | 1 Piece(s) | Quote | Clamp Stand Mounting Type | 11500 | Clamp Stand Mounting Type | 150×150×80H | 22 | FL8N (2 pcs) | 70 |
Loading...
Product Type | Stand-Type Magnifying Glass | Magnification(x) | 2 | Lens Size(mm) | 180X220 |
---|---|---|---|---|---|
Outer Diameter(mm) | 180X220 | Mounting Type | Clamp Mounting Type Free Arm | Product Dimensions(mm) | Full height 375 |
Supplementary information | Fixed Lens |
How can we improve?
How can we improve?