1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Series (OSL Series) (Part Number)

Square Series (OSL Series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· In Otsuka Square series OSL products, the outer circumferential section has been removed, using the section near the optical axis to provide a wide viewing angle.
· Available in 2 types of lenses, x2 and x4, to support various usage environment (lens dimensions are slightly smaller than that of Square Series WIDE).

 
Part Number
OSL-1X4
OSL-2X2
OSL-2X4
OSL-3X2
OSL-3X4
OSL-4X2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Type Weight
(g)
Product Dimensions
(mm)
Specifications, description Box Dimensions
(mm)
Clampable Range
(mm)
Power Consumption
(W)
Lamp

฿ 999,999,999.00

OTK MAGNIFIERS 1 Piece(s) Quote 4Light Box (with Transparent Lighting)6500Full height 425Light Box (with Transparent Lighting)--36FL6N (4 pcs)

฿ 999,999,999.00

OTK MAGNIFIERS 1 Piece(s) Quote 2Table Stand Type6500Full height 425Table Stand Type--18FL6N (2 pcs)

฿ 999,999,999.00

OTK MAGNIFIERS 1 Piece(s) Quote 4Table Stand Type6500Full height 425Table Stand Type--18FL6N (2 pcs)

฿ 999,999,999.00

OTK MAGNIFIERS 1 Piece(s) Quote 2Clamp Stand Mounting Type6000Full height 355Clamp Stand Mounting Type150×150×70H15–6018FL6N (2 pcs)

฿ 999,999,999.00

OTK MAGNIFIERS 1 Piece(s) Quote 4Clamp Stand Mounting Type6000Full height 355Clamp Stand Mounting Type150×150×70H15–6018FL6N (2 pcs)

฿ 999,999,999.00

OTK MAGNIFIERS 1 Piece(s) Quote 2Free Arm/Clamp Mounting Type5500Full height 550Free Arm/Clamp Mounting Type150×150×70H15–6018FL6N (2 pcs)

Loading...

  1. 1

Basic Information

Product Type Stand-Type Magnifying Glass Mounting Type Clamp Mounting Type Stand Supplementary information Fixed Lens