(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magiclobond 2W3LUC (2W3L5UC-255-W)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2W3L5UC-255-BK
2W3L5UC-255-W
2W3L5UC-505-BK
2W3L5UC-505-W
2W3LUC-251-BK
2W3LUC-251-W
2W3LUC-501-BK
2W3LUC-501-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Tensile shear strength
(kgf / cm2)
Color Detail Trusco Code Mass
(g)
Amount Of Content

฿ 1,344.77

BINDING TAPES 1 Piece(s) 12 Day(s) Black Color 25 5 9.1 Black 366-6310 100 1 Roll

฿ 1,344.77

BINDING TAPES 1 Piece(s) 1 Day(s) White Color 25 5 9.1 White 366-6328 100 1 Roll

฿ 2,149.96

BINDING TAPES 1 Piece(s) 10 Day(s) Black Color 50 5 19.3 Black 366-6336 215 1 Roll

฿ 2,149.96

BINDING TAPES 1 Piece(s) 10 Day(s) White Color 50 5 19.3 White 366-6344 215 1 Roll

฿ 185.03

BINDING TAPES 1 Piece(s) 1 Day(s) Black Color 25 1 9.1 Black 366-6352 20 1 Roll

฿ 191.23

BINDING TAPES 1 Piece(s) 12 Day(s) White Color 25 1 9.1 White 366-6361 39 1 Roll

฿ 324.77

BINDING TAPES 1 Piece(s) 10 Day(s) Black Color 50 1 19.3 Black 366-6379 39 1 Roll

฿ 321.97

BINDING TAPES 5 Piece(s) 5 Day(s) White Color 50 1 19.3 White 366-6387 39 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Thickness(mm)
    2
  • Details Model
    Banding Tape
  • Use 
    For securing industrial and construction materials
  • Features 1
    Being made of nylon, it is durable even after repeated use.
  • Features 2
    Optimal quantity for use only on one side.
  • Specifications
    Strong adhesive glue type
  • Material
    Nylon
  • Pressure sensitive adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll

Product Description

[Features]
·The nylon material is durable enough to be put on and taken off repeatedly.
·This single-use size is ideal for single-sided use.
·It will be a combination with MagiCro Bond "1K2LUC".
[Applications]
·Securing industrial and building materials.

Part Number
2W3L5UC-255-BK
2W3L5UC-255-W
2W3L5UC-505-BK
2W3L5UC-505-W
2W3LUC-251-BK
2W3LUC-251-W
2W3LUC-501-BK
2W3LUC-501-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Tensile shear strength
(kgf / cm2)
Color Detail Trusco Code Mass
(g)
Amount Of Content

฿ 1,344.77

BINDING TAPES 1 Piece(s) 12 Day(s) Black Color 25 5 9.1 Black 366-6310 100 1 Roll

฿ 1,344.77

BINDING TAPES 1 Piece(s) 1 Day(s) White Color 25 5 9.1 White 366-6328 100 1 Roll

฿ 2,149.96

BINDING TAPES 1 Piece(s) 10 Day(s) Black Color 50 5 19.3 Black 366-6336 215 1 Roll

฿ 2,149.96

BINDING TAPES 1 Piece(s) 10 Day(s) White Color 50 5 19.3 White 366-6344 215 1 Roll

฿ 185.03

BINDING TAPES 1 Piece(s) 1 Day(s) Black Color 25 1 9.1 Black 366-6352 20 1 Roll

฿ 191.23

BINDING TAPES 1 Piece(s) 12 Day(s) White Color 25 1 9.1 White 366-6361 39 1 Roll

฿ 324.77

BINDING TAPES 1 Piece(s) 10 Day(s) Black Color 50 1 19.3 Black 366-6379 39 1 Roll

฿ 321.97

BINDING TAPES 5 Piece(s) 5 Day(s) White Color 50 1 19.3 White 366-6387 39 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is nylon raw material durable for repeated desorption.
●Disposable size that is optimum for single-sided use only.

Usage

●Fixing industrial materials and building materials.

Specification

●Thickness(mm):2
●Strong Adhesive Type

Materials

●Nylon
●Adhesive: Rubber