(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Hex Key

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 87.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
211-0.71
211-0.89
211-1.5
211-1.27
211-2
211-2.5
211-3
211-4
211-5
211-6
211-7
211-8
211-10
211-12
211-14
211-17
211-19
211-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Compatible Cap Screw Compatible Setscrew

฿ 102.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 0.71 50 7 - M1.4

฿ 92.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 0.89 60 10 - M2

฿ 98.00

PBS HAND TOOL 1 Piece(s) Same day 1.5 80 14 M1.6-2 M3

฿ 87.00

HAND TOOL 1 Piece(s) Same day 1.27 70 12 M1.4 M2.5

฿ 183.00

HAND TOOL 1 Piece(s) Same day 2 90 16 M2-3 M4

฿ 127.00

HAND TOOL 1 Piece(s) Quote 2.5 110 18 M3 M5

฿ 139.00

HAND TOOL 1 Piece(s) 4 Day(s) 3 125 20 M4 M6

฿ 165.00

HAND TOOL 1 Piece(s) Same day 4 150 22 M5 M8

฿ 205.00

HAND TOOLS 1 Piece(s) Same day 5 165 25 M6 M10

฿ 294.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 6 185 28 M8 M12-14

฿ 357.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 7 192 30 - -

฿ 394.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 8 200 32 M10 M16

฿ 557.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 10 220 36 M12 M18-20

฿ 835.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 12 240 40 M14 M22

฿ 1,079.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 14 265 45 M16-18 -

฿ 1,749.00

HAND TOOL 1 Piece(s) 10 Day(s) 17 290 50 M20-22 -

฿ 2,395.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 19 320 56 M24-27 -

฿ 3,055.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 22 350 63 M30 -

Basic Specifications

Product Description

Hex key with unparalleled dimensional accuracy that can keep the work site organized and tidy.
[Features]
· Regardless of size, manufacturing errors from any L-type wrenches are less than the thickness of hair.
· Precision tool with excellent durability designed by employing the unparalleled dimensional accuracy and sturdy special alloy.
[Application]
· L-shaped hex key (mm) is widely used in machinery, metal products, and automobile industries all over the world.
· The size is available from 0.71 to 22 mm.
· Any tool suitablefor needscan be selectedfrom this wide selection of products.

Part Number
211-0.71
211-0.89
211-1.5
211-1.27
211-2
211-2.5
211-3
211-4
211-5
211-6
211-7
211-8
211-10
211-12
211-14
211-17
211-19
211-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Compatible Cap Screw Compatible Setscrew

฿ 102.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 0.71 50 7 - M1.4

฿ 92.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 0.89 60 10 - M2

฿ 98.00

PBS HAND TOOL 1 Piece(s) Same day 1.5 80 14 M1.6-2 M3

฿ 87.00

HAND TOOL 1 Piece(s) Same day 1.27 70 12 M1.4 M2.5

฿ 183.00

HAND TOOL 1 Piece(s) Same day 2 90 16 M2-3 M4

฿ 127.00

HAND TOOL 1 Piece(s) Quote 2.5 110 18 M3 M5

฿ 139.00

HAND TOOL 1 Piece(s) 4 Day(s) 3 125 20 M4 M6

฿ 165.00

HAND TOOL 1 Piece(s) Same day 4 150 22 M5 M8

฿ 205.00

HAND TOOLS 1 Piece(s) Same day 5 165 25 M6 M10

฿ 294.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 6 185 28 M8 M12-14

฿ 357.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 7 192 30 - -

฿ 394.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 8 200 32 M10 M16

฿ 557.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 10 220 36 M12 M18-20

฿ 835.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 12 240 40 M14 M22

฿ 1,079.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 14 265 45 M16-18 -

฿ 1,749.00

HAND TOOL 1 Piece(s) 10 Day(s) 17 290 50 M20-22 -

฿ 2,395.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 19 320 56 M24-27 -

฿ 3,055.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 22 350 63 M30 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1