(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Hex Key With Ball End

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 217.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
212L-1.5
212L-1.27
212L-2
212L-2.5
212L-3
212L-4
212L-5
212L-6
212L-7
212L-8
212L-10
212L-12
212L-14
212L-17
212L-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Compatible Cap Screw Compatible Setscrew

฿ 242.00

HAND TOOLS 1 Piece(s) 1 Day(s) 1.5 80 14 M1.6-2 M3

฿ 255.00

HAND TOOL 1 Piece(s) Same day 1.27 70 12 M1.4 M2.5

฿ 225.00

HAND TOOL 1 Piece(s) Same day 2 90 16 M2.5 M4

฿ 227.00

HAND TOOL 1 Piece(s) Same day 2.5 110 18 M3 M5

฿ 217.00

HAND TOOL 1 Piece(s) Same day 3 125 20 M4 M6

฿ 244.00

HAND TOOL 1 Piece(s) Same day 4 150 22 M5 M8

฿ 290.00

HAND TOOLS 1 Piece(s) Same day 5 165 25 M6 M10

฿ 372.00

HAND TOOL 1 Piece(s) 12 Day(s) 6 185 28 M8 M12-14

฿ 444.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 7 192 30 - -

฿ 486.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 8 200 32 M10 M16

฿ 624.00

HAND TOOL 1 Piece(s) 10 Day(s) 10 220 36 M12 M18-20

฿ 957.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 12 240 40 M14 M22

฿ 1,160.00

HAND TOOLS 1 Piece(s) Same day 14 265 45 M16-18 -

฿ 1,963.00

HAND TOOLS 1 Piece(s) Same day 17 290 50 M20-22 -

฿ 2,495.00

HAND TOOLS 1 Piece(s) Same day 19 320 56 M24-27 -

Basic Specifications

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Single Product/Set Classification
    Single Item
  • Note
    * Final tightening cannot be performed with the ball point part.
  • Features
    The handle length of this Allen wrench complies with the Swiss VSM Standard, making it more user-friendly than regular ones. The edge is lightly corner-cut, allowing the wrench to be easily inserted into a screw hole. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. It has the high hardness of HRC59 and is tough, providing excellent friction resistance and endurance, and allowing high torque to be applied. The precisely manufactured ball points can turn a screw where it is angled. (Allows oblique angles of up to 30°)

Product Description

Hex key plated with nickel chrome to achieve a high level of rust resistance and long service life.
[Features]
・ Manufacturing error in all L-shaped wrenches is no more than the thickness of a hair regardless of the size.
・ A precision tool with excellent durability created from the adoption of unparalleled dimensional accuracy and tough special alloy.
・ For hex key, chrome plated specification and powder coating types with color codes are available.
・ Select with or without ball point for long and short products alike to ensure to meet yourneed.
[Applications]
・ For machines, metal products, automotive industries, etc.
・ Sizes are from 0.71 up to 22 mm.

Part Number
212L-1.5
212L-1.27
212L-2
212L-2.5
212L-3
212L-4
212L-5
212L-6
212L-7
212L-8
212L-10
212L-12
212L-14
212L-17
212L-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Compatible Cap Screw Compatible Setscrew

฿ 242.00

HAND TOOLS 1 Piece(s) 1 Day(s) 1.5 80 14 M1.6-2 M3

฿ 255.00

HAND TOOL 1 Piece(s) Same day 1.27 70 12 M1.4 M2.5

฿ 225.00

HAND TOOL 1 Piece(s) Same day 2 90 16 M2.5 M4

฿ 227.00

HAND TOOL 1 Piece(s) Same day 2.5 110 18 M3 M5

฿ 217.00

HAND TOOL 1 Piece(s) Same day 3 125 20 M4 M6

฿ 244.00

HAND TOOL 1 Piece(s) Same day 4 150 22 M5 M8

฿ 290.00

HAND TOOLS 1 Piece(s) Same day 5 165 25 M6 M10

฿ 372.00

HAND TOOL 1 Piece(s) 12 Day(s) 6 185 28 M8 M12-14

฿ 444.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 7 192 30 - -

฿ 486.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 8 200 32 M10 M16

฿ 624.00

HAND TOOL 1 Piece(s) 10 Day(s) 10 220 36 M12 M18-20

฿ 957.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 12 240 40 M14 M22

฿ 1,160.00

HAND TOOLS 1 Piece(s) Same day 14 265 45 M16-18 -

฿ 1,963.00

HAND TOOLS 1 Piece(s) Same day 17 290 50 M20-22 -

฿ 2,495.00

HAND TOOLS 1 Piece(s) Same day 19 320 56 M24-27 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1