1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HSK-FM Facemill Arbor (Part Number)

HSK-FM Facemill Arbor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,943.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· JIS B 4113 Standard Face Mill Cutter Arbor
· Various types support diverse processed workpieces.
· Also ideal for high feed cutters.

 
Part Number
A63-FM16-60-40
A63-FM16-120-40
A63-FM22-60-50
A63-FM22-60-63
A63-FM22-120-50
A63-FM22-120-63
A63-FM22.225-60-50
A63-FM22.225-60-63
A63-FM22.225-120-50
A63-FM22.225-120-63
A63-FM25.4-60
A63-FM25.4-120
A63-FM27-60
A63-FM27-120
A63-FM31.75-60
A63-FM31.75-120
A100-FM16-75-40
A100-FM16-120-40
A100-FM22-75-50
A100-FM22-75-63
A100-FM22-120-50
A100-FM22-120-63
A100-FM22-200-50
A100-FM22-200-63
A100-FM22-250-63
A100-FM22.225-75-50
A100-FM22.225-75-63
A100-FM22.225-120-50
A100-FM22.225-120-63
A100-FM22.225-200-50
A100-FM22.225-200-63
A100-FM22.225-250-63
A100-FM25.4-75
A100-FM25.4-120
A100-FM25.4-200
A100-FM25.4-250
A100-FM27-75
A100-FM27-120
A100-FM27-200
A100-FM27-250
A100-FM31.75-75-80
A100-FM31.75-120-80
A100-FM31.75-200-80
A100-FM31.75-250-80
A100-FM32-75
A100-FM32-120
A100-FM32-200
A100-FM32-250
A100-FM38.1-75
A100-FM38.1-120
A100-FM38.1-200
A100-FM40-75
A100-FM40-120
A100-FM40-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHSK type Product Type φd
(mm)
D
(mm)
H
(mm)
L
(mm)
Applicable Cutter FIG K
(mm)
W
(mm)
C
(mm)
C1
(mm)
G

฿ 9,943.65

MYO PULL WRENCH 1 Piece(s) 9 Day(s) 63HSK6316381660190158--HCB-M8

฿ 10,790.23

MYO PULL WRENCH 1 Piece(s) 9 Day(s) 63HSK63163816120-158--HCB-M8

฿ 9,943.65

MYO PULL WRENCH 1 Piece(s) 9 Day(s) 63HSK6322471860-1510--HCB-M10

฿ 9,943.65

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 63HSK6322601860-1510--HCB-M10

฿ 10,790.23

MYO PULL WRENCH 1 Piece(s) 9 Day(s) 63HSK63224718120-1510--HCB-M10

฿ 10,790.23

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 63HSK63226018120-1510--HCB-M10

฿ 9,943.65

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 63HSK6322.225471860-148--HCB-M10

฿ 9,943.65

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 63HSK6322.225601860-148--HCB-M10

฿ 10,790.23

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 63HSK6322.2254718120-148--HCB-M10

฿ 10,790.23

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 63HSK6322.2256018120-148--HCB-M10

฿ 10,366.94

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 63HSK6325.4502260-159.5-33MBA-M12

฿ 11,213.52

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 63HSK6325.45022120-259.55233MBA-M12

฿ 10,366.94

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 63HSK6327732060-1612--HCB-M12

฿ 11,213.52

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 63HSK63277320120-1612--HCB-M12

฿ 10,366.94

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 63HSK6331.75603060-1712.7-40MBA-M16

฿ 11,213.52

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 63HSK6331.756030120-1712.7-40MBA-M16

฿ 14,599.86

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK10016381675-158--HCB-M8

฿ 15,446.44

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK100163816120-158--HCB-M8

฿ 14,599.86

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK10022471875-1510--HCB-M10

฿ 14,599.86

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK10022601875-1510--HCB-M10

฿ 15,446.44

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK100224718120-1510--HCB-M10

฿ 15,446.44

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK100226018120-1510--HCB-M10

฿ 19,813.96

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK100224718200-1510--HCB-M10

฿ 19,256.07

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK100226018200-1510--HCB-M10

฿ 20,949.24

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK100226018250-1510--HCB-M10

฿ 14,599.86

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK10022.225471875-148--HCB-M10

฿ 14,599.86

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK10022.225601875-148--HCB-M10

฿ 15,446.44

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK10022.2254718120-148--HCB-M10

฿ 15,446.44

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK10022.2256018120-148--HCB-M10

฿ 19,813.96

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK10022.2254718200-148--HCB-M10

฿ 19,256.07

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK10022.2256018200-148--HCB-M10

฿ 20,949.24

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK10022.2256018250-148--HCB-M10

฿ 14,599.86

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK10025.4502275-259.57033MBA-M12

฿ 15,446.44

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK10025.45022120-259.57033MBA-M12

฿ 19,256.07

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK10025.45022200-259.57033MBA-M12

฿ 20,949.24

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK10025.45022250-259.57033MBA-M12

฿ 14,599.86

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK10027732075-1612--HCB-M12

฿ 15,446.44

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK100277320120-1612--HCB-M12

฿ 19,256.07

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK100277320200-1612--HCB-M12

฿ 20,949.24

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK100277320250-1612--HCB-M12

฿ 14,599.86

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK10031.75763075-1712.7--HCB-M16

฿ 15,446.44

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK10031.757630120-1712.7--HCB-M16

฿ 19,256.07

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK10031.757630200-1712.7--HCB-M16

฿ 20,949.24

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK10031.757630250-1712.7--HCB-M16

฿ 14,599.86

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK10032852275-1714--HCB-M16

฿ 15,446.44

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK100328522120-1714--HCB-M16

฿ 19,256.07

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK100328522200-1714--HCB-M16

฿ 20,949.24

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK100328522250-1714--HCB-M16

฿ 14,599.86

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK10038.1803475-1915.9-50HBA-M20

฿ 15,446.44

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK10038.18034120-1915.9-50HBA-M20

฿ 19,256.07

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK10038.18034200-1915.9-50HBA-M20

฿ 14,599.86

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK10040852675-18.516-50HBA-M20

฿ 15,446.44

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK100408526120-18.516-50HBA-M20

฿ 19,256.07

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 100HSK100408526200-18.516-50HBA-M20

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Tool Type end mill
Features Compatible with various kinds of processing work thanks to a wide variety of face milling cutter arbors conforming to JIS B 4113 standards. Also ideal for high feed cutter.