(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]A pull stud bolt made of SNCM420 material and usable with tapers of BT30 to BT50.
Product Category | Attachments/Accessories | Details Type | Note BT50-90° | D(mm) | 23 |
---|---|---|---|---|---|
L1(mm) | 45 | H(mm) | 38 | L(mm) | 85 |
D1(mm) | 17 | d(mm) | - | Taper No. | BT50 |
θ(°) | 90 | d1(mm) | 25 | M | M24 |
Note | BT50-90° |
Please check the type/dimensions/specifications of the part 2500-30 in the Pull-stud bolt series.
How can we improve?
How can we improve?