1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SLM Side Lock End Mill Holder (Part Number)

SLM Side Lock End Mill Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,192.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Supports center-through oil holes.
· An angled body for high rigidity.
· Ideal for milling and drilling.

 
Part Number
BT30-SLM16-75
BT30-SLM20-75
BT40-SLM6-75
BT40-SLM6-100
BT40-SLM6-150
BT40-SLM6-200
BT40-SLM8-75
BT40-SLM8-100
BT40-SLM8-150
BT40-SLM8-200
BT40-SLM10-75
BT40-SLM10-100
BT40-SLM10-150
BT40-SLM10-200
BT40-SLM12-75
BT40-SLM12-100
BT40-SLM12-150
BT40-SLM12-200
BT40-SLM16-75
BT40-SLM16-100
BT40-SLM16-150
BT40-SLM16-200
BT40-SLM20-75
BT40-SLM20-100
BT40-SLM20-150
BT40-SLM20-200
BT40-SLM25-100
BT40-SLM25-150
BT40-SLM32-100
BT40-SLM32-150
BT50-SLM12-105
BT50-SLM12-150
BT50-SLM12-200
BT50-SLM12-250
BT50-SLM12-300
BT50-SLM16-105
BT50-SLM16-150
BT50-SLM16-200
BT50-SLM16-250
BT50-SLM16-300
BT50-SLM20-105
BT50-SLM20-150
BT50-SLM20-200
BT50-SLM20-250
BT50-SLM20-300
BT50-SLM20-350
BT50-SLM25-105
BT50-SLM25-150
BT50-SLM25-200
BT50-SLM25-250
BT50-SLM25-300
BT50-SLM25-350
BT50-SLM32-105
BT50-SLM32-150
BT50-SLM32-200
BT50-SLM32-250
BT50-SLM32-300
BT50-SLM32-350
BT50-SLM40-120
BT50-SLM40-150
BT50-SLM42-120
BT50-SLM42-150
BT50-SLM42-200
BT50-SLM42-250
BT50-SLM50-125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpindle types Product Type φd
(mm)
D
(mm)
L1
(mm)
H1
(mm)
FIG C
(mm)
H2
(mm)
H3
(mm)
G θ
(°)
L2
(mm)

฿ 7,192.25

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT30BT30164375552-24-M14-P1.5--

฿ 7,192.25

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT30BT30204675602-25-M14-P1.5--

฿ 7,192.25

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT40BT406237530135.314-M6-P1.01525

฿ 7,403.90

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT40BT4062310030131.414-M6-P1.0525

฿ 7,827.19

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT40BT4062315030133.314-M6-P1.0325

฿ 8,389.95

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT40BT4062320030138.514-M6-P1.0325

฿ 7,192.25

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT40BT408297532139.716-M8-P1.251528

฿ 7,403.90

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT40BT4082910032136.916-M8-P1.25528

฿ 7,827.19

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT40BT4082915032139.016-M8-P1.25328

฿ 8,451.94

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT40BT4082920032144.216-M8-P1.25328

฿ 999,999,999.00

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) Quote BT40BT4010327542140.621-M10-P1.51532

฿ 7,403.90

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT40BT40103210042139.221-M10-P1.5532

฿ 7,827.19

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT40BT40103215042141.521-M10-P1.5332

฿ 8,482.94

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT40BT40103220042146.821-M10-P1.5332

฿ 7,192.25

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT40BT4012367550243.022.5-M12-P1.251535

฿ 7,403.90

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT40BT40123610050242.622.5-M12-P1.25535

฿ 7,827.19

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT40BT40123615050242.122.5-M12-P1.25235

฿ 8,250.48

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT40BT40123620050245.622.5-M12-P1.25235

฿ 7,192.25

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT40BT40164375552-24-M14-P1.5--

฿ 7,403.90

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT40BT40164310055247.924-M14-P1.5545

฿ 7,827.19

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT40BT40164315055247.124-M14-P1.513045

฿ 8,575.92

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT40BT40164320055249.724-M14-P1.513045

฿ 7,192.25

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT40BT40204775602-25-M14-P1.5--

฿ 7,403.90

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT40BT40204710060250.525-M14-P1.5553

฿ 7,827.19

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT40BT40204715060250.725-M14-P1.513053

฿ 8,606.91

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT40BT40204720060253.325-M14-P1.513053

฿ 7,403.90

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT40BT402555100703-2424M16-P1.5--

฿ 7,827.19

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT40BT402555150703-2424M16-P1.5--

฿ 8,013.15

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT40BT403262100753-2427M18-P1.5--

฿ 8,622.41

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT40BT403262150753-2427M18-P1.5--

฿ 10,578.59

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT501242105501-22.5-M12-P1.754-

฿ 12,021.80

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT501242150501-22.5-M12-P1.75470

฿ 14,897.18

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT501242200501-22.5-M12-P1.75470

฿ 18,007.44

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT501242250501-22.5-M12-P1.75470

฿ 21,368.09

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT501242300501-22.5-M12-P1.75470

฿ 10,578.59

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT501648105601-24-M14-P2.0--

฿ 12,076.04

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT501648150601-24-M14-P2.0470

฿ 14,982.41

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT501648200601-24-M14-P2.0470

฿ 18,115.92

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT501648250601-24-M14-P2.0470

฿ 21,523.06

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT501648300601-24-M14-P2.0470

฿ 10,578.59

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT502052105602-25-M16-P2.0--

฿ 12,107.04

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT502052150602-25-M16-P2.0370

฿ 15,028.90

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT502052200602-25-M16-P2.0370

฿ 18,177.91

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT502052250602-25-M16-P2.0370

฿ 21,569.55

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT502052300602-25-M16-P2.0370

฿ 25,415.49

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT502052350602-25-M16-P2.0370

฿ 10,578.59

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT502565105702-2425M18-P2.5--

฿ 12,246.51

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT502565150702-2425M18-P2.5270

฿ 15,230.36

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT502565200702-2425M18-P2.5270

฿ 18,441.36

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT502565250702-2425M18-P2.5270

฿ 21,864.00

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT502565300702-2425M18-P2.5270

฿ 25,771.92

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT502565350702-2425M18-P2.5270

฿ 10,578.59

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT503272105753-2428M20-P2.5--

฿ 12,277.50

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT503272150753-2428M20-P2.5--

฿ 15,292.35

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT503272200753-2428M20-P2.5--

฿ 18,503.34

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT503272250753-2428M20-P2.5--

฿ 21,864.00

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT503272300753-2428M20-P2.5--

฿ 25,771.92

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT503272350753-2428M20-P2.5--

฿ 11,477.41

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT504090120853-3032M20-P2.5--

฿ 12,979.74

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT504090150853-3032M20-P2.5--

฿ 11,461.91

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT504290120853-3032M20-P2.5--

฿ 12,964.24

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT504290150853-3032M20-P2.5--

฿ 16,149.56

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT504290200853-3032M20-P2.5--

฿ 19,422.54

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT504290250853-3032M20-P2.5--

฿ 12,809.27

MYO SIDE LOCK END MILL HOLDER 1 Piece(s) 9 Day(s) BT50BT5050100125953-3035M24-P1.5--

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Tool Type end mill / drill
Coolant System Center Through (Blade Through) Features Compatible with center through oil hole type. Angular body for high rigidity. Suitable for milling and drilling.