1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

ST-S Straight Shank Shrink-Fit Holder

ST-S Straight Shank Shrink-Fit Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,264.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The grip strength is 3 times that of the collet chuck.
· Thin with little interference.
· A well balanced type. Ideal for high speed machining.
· Excellent runout accuracy 3D tips of 3 μm or less.
· Length can be adjusted freely.

 
Part Number
ST10-S3-100
ST10-S3-150
ST16-S3-150
ST16-S4-150
ST20-S3-100
ST20-S3-150
ST20-S3-200
ST20-S6-150
ST20-S8-150
ST25-S10-150
ST32-S12-200
ST32-S16-200
ST32-S20-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipφd
(mm)
L1
(mm)
H
(mm)
L
(mm)
φd
(mm)
φD1
(mm)
FIG L2
(mm)

฿ 7,264.42

MYO SHRINK FIT HOLDER 1 Piece(s) 9 Day(s) 338101001061-

฿ 7,687.72

MYO SHRINK FIT HOLDER 1 Piece(s) 9 Day(s) 338101501061-

฿ 8,126.51

MYO SHRINK FIT HOLDER 1 Piece(s) 9 Day(s) 37010150166280

฿ 8,126.51

MYO SHRINK FIT HOLDER 1 Piece(s) 9 Day(s) 47012150167280

฿ 8,250.48

MYO SHRINK FIT HOLDER 1 Piece(s) 9 Day(s) 35010100206250

฿ 8,673.77

MYO SHRINK FIT HOLDER 1 Piece(s) 9 Day(s) 38010150206270

฿ 11,105.05

MYO SHRINK FIT HOLDER 1 Piece(s) 9 Day(s) 312010200206280

฿ 7,295.42

MYO SHRINK FIT HOLDER 1 Piece(s) 9 Day(s) 660201502012290

฿ 7,295.42

MYO SHRINK FIT HOLDER 1 Piece(s) 9 Day(s) 860251502014290

฿ 7,310.92

MYO SHRINK FIT HOLDER 1 Piece(s) 9 Day(s) 1060301502516290

฿ 9,504.86

MYO SHRINK FIT HOLDER 1 Piece(s) 9 Day(s) 121003020032202100

฿ 9,504.86

MYO SHRINK FIT HOLDER 1 Piece(s) 9 Day(s) 16803520032252120

฿ 9,943.65

MYO SHRINK FIT HOLDER 1 Piece(s) 9 Day(s) 20-4020032321-

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Chuck Type Shrink fit Tip deflection accuracy(μm) 3μm
Features The grip strength is 3 times that of the collet chuck. With a thin body and low interference, this item is ideal for high balance form high-speed processing. Excellent runout accurate 3D tips of 3 μm or less. Length may be freely adjusted.