1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FM Facemill Arbor (Part Number)

FM Facemill Arbor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,161.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Various types are available, compatible with all sorts of cutters. Can be used for a wide variety of applications, from roughing to finishing.

 
Part Number
BT30-FM16-45
BT30-FM16-75
BT30-FM22.225-45
BT30-FM22.225-75
BT40-FM16-75
BT40-FM16-100
BT40-FM16-125
BT40-FM16-150
BT40-FM16-175
BT40-FM22.225-75
BT40-FM22.225-100
BT40-FM22.225-125
BT40-FM22.225-150
BT40-FM22.225-175
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpindle types Product Type φd
(mm)
D
(mm)
H
(mm)
L
(mm)
FIG K
(mm)
C
(mm)
G

฿ 7,161.26

MYO FACE MILL ARBOR TYPEA 1 Piece(s) 9 Day(s) BT30BT301632164515-HCB-M8

฿ 7,465.89

MYO FACE MILL ARBOR TYPEA 1 Piece(s) 9 Day(s) BT30BT301632167515-HCB-M8

฿ 7,192.25

MYO FACE MILL ARBOR TYPEA 1 Piece(s) 5 Day(s) BT30BT3022.22545184514-HCB-M10

฿ 7,403.90

MYO FACE MILL ARBOR TYPEA 1 Piece(s) 9 Day(s) BT30BT3022.22545187514-HCB-M10

฿ 7,465.89

MYO FACE MILL ARBOR TYPEA 1 Piece(s) 9 Day(s) BT40BT401632167515-HCB-M8

฿ 7,827.19

MYO FACE MILL ARBOR TYPEA 1 Piece(s) 5 Day(s) BT40BT401632161002538HCB-M8

฿ 8,250.48

MYO FACE MILL ARBOR TYPEA 1 Piece(s) 9 Day(s) BT40BT401632161252538HCB-M8

฿ 9,061.20

MYO FACE MILL ARBOR TYPEA 1 Piece(s) 9 Day(s) BT40BT401632161502538HCB-M8

฿ 9,097.06

MYO FACE MILL ARBOR TYPEA 1 Piece(s) 5 Day(s) BT40BT401632161752538HCB-M8

฿ 7,403.90

MYO FACE MILL ARBOR TYPEA 1 Piece(s) 9 Day(s) BT40BT4022.22545187514-HCB-M10

฿ 7,827.19

MYO FACE MILL ARBOR TYPEA 1 Piece(s) 5 Day(s) BT40BT4022.22545181002445HCB-M10

฿ 8,250.48

MYO FACE MILL ARBOR TYPEA 1 Piece(s) 5 Day(s) BT40BT4022.22545181252445HCB-M10

฿ 8,673.77

MYO FACE MILL ARBOR TYPEA 1 Piece(s) 9 Day(s) BT40BT4022.22545181502445HCB-M10

฿ 9,376.01

MYO FACE MILL ARBOR TYPEA 1 Piece(s) 5 Day(s) BT40BT4022.22545181752445HCB-M10

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Tool Type Facemill
Features Compatible with various cutters thanks to a wide variety of face milling cutter arbors conforming to JIS B 4113 standards. Can be used in many settings, from rough drawing to finishing. W(mm) 8 C1(mm) -