1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Laser Saber Saw Blade【5 Pieces Per Package】 (Part Number)

Laser Saber Saw Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Optimized for higher performance: The enhanced blade design provides high performance even in difficult work.
· Strengthened cutting work: Broader and thicker than conventional blades, it can cut without deflection while maintaining straightness and smoothness.
· Longer blade service life: Lasts up to 45% longer than blades from other manufacturers.
· Highly durable structure: Breakage-resistant bi-metal structure delivers flexibility and durability that a single metal blade cannot offer

Part Number
20170-6110R
20172-6114R
20174-6118R
20176-9110R
20178-9114R
20180-9118R
20182-12110R
20184-12114R
20190-12118R
20193-9108R
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Teeth Application Overall Length
(mm)
Applications (Cutting Capacity)

฿ 999,999,999.00

LNO SABER SAW 1 Pack(s)

5 Pieces Per Package

Quote 10TIron and steel / Stainless1504.5 to 12 mm steel pipe, stainless steel pipe structural steel

฿ 999,999,999.00

LNO SABER SAW 1 Pack(s)

5 Pieces Per Package

Quote 14TIron and steel / Stainless1502.5-9.5 mm iron pipe / stainless steel pipe structural steel

฿ 999,999,999.00

LNO SABER SAW 1 Pack(s)

5 Pieces Per Package

Quote 18TIron and steel / Stainless1501.5-6 mm Iron Tube, Stainless Steel Tube Construction Steel

฿ 999,999,999.00

LNO SABER SAW 1 Pack(s)

5 Pieces Per Package

Quote 10TIron and steel / Stainless2254.5 to 12 mm steel pipe, stainless steel pipe structural steel

฿ 999,999,999.00

LNO SABER SAW 1 Pack(s)

5 Pieces Per Package

Quote 14TIron and steel / Stainless2252.5-9.5 mm iron pipe / stainless steel pipe structural steel

฿ 999,999,999.00

LNO SABER SAW 1 Pack(s)

5 Pieces Per Package

Quote 18TIron and steel / Stainless2251.5-6 mm Iron Tube, Stainless Steel Tube Construction Steel

฿ 999,999,999.00

LNO SABER SAW 1 Pack(s)

5 Pieces Per Package

Quote 10TIron and steel / Stainless3004.5 to 12 mm steel pipe, stainless steel pipe structural steel

฿ 999,999,999.00

LNO SABER SAW 1 Pack(s)

5 Pieces Per Package

Quote 14TIron and steel / Stainless3002.5-9.5 mm iron pipe / stainless steel pipe structural steel

฿ 999,999,999.00

LNO SABER SAW 1 Pack(s)

5 Pieces Per Package

Quote 18TIron and steel / Stainless3001.5-6 mm Iron Tube, Stainless Steel Tube Construction Steel

฿ 999,999,999.00

LNO SABER SAW 1 Pack(s)

5 Pieces Per Package

Quote 8TIron and steel2254.5 mm or more of iron

Loading...

  1. 1

Basic Information

Blade tip material Bimetal Thickness(mm) 1.1 Width(mm) 25
Number Contained(Sheets) 5