(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Screwdriver

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 304.96 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
117990
117991
117992
118002
118004
118006
118007
118010
118012
118014
118020
118022
118024
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Total Length
(mm)
Trusco Code Mass
(g)

฿ 457.81

WER PRECISION SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 0.8 40 137 412-0060 10.8g

฿ 417.75

WER PRECISION SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 1 40 137 412-0078 10.8g

฿ 409.83

PRECISIONSCREWDRIVERS 1 Piece(s) 1 Day(s) Minus (-) - 1.2 40 137 412-0086 14.0g

฿ 319.05

PRECISIONSCREWDRIVERS 1 Piece(s) Same day Minus (-) - 1.5 40 137 412-0108 13.0g

฿ 318.90

PRECISIONSCREWDRIVERS 1 Piece(s) 12 Day(s) Minus (-) - 1.8 60 157 412-0116 12.6g

฿ 304.96

PRECISIONSCREWDRIVERS 1 Piece(s) Same day Minus (-) - 2 60 157 412-0124 12.8g

฿ 417.51

WER PRECISION SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 2 100 197 412-0132 14.2g

฿ 412.38

PRECISIONSCREWDRIVERS 1 Piece(s) Same day Minus (-) - 3 80 177 412-0167 16.5g

฿ 308.79

WER PRECISION SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 3.5 100 177 412-0175 20.6g

฿ 500.00

WER PRECISION SCREWDRIVERS 1 Piece(s) 16 Day(s) Minus (-) - 4 100 177 412-0183 21.0g

฿ 608.33

WER PRECISION SCREWDRIVERS 1 Piece(s) 16 Day(s) Plus (+) No.00 - 60 157 412-0205 14.4g

฿ 343.09

WER PRECISION SCREWDRIVERS 1 Piece(s) 31 Day(s) Plus (+) No. 0 - 60 157 412-0213 16.0g

฿ 414.22

PRECISIONSCREWDRIVERS 1 Piece(s) Same day Plus (+) No. 1 - 80 177 412-0221 21.0g

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Cutting Edge
    Black Point Tip
  • Features
    Uses a handle based on ergonomic design which is easy to carry, rotate and transmits torque reliably.

Product Description

[Features]
· Uses a handle based on ergonomic design which is easy to carry, rotate and transmits torque reliably.

Part Number
117990
117991
117992
118002
118004
118006
118007
118010
118012
118014
118020
118022
118024
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Total Length
(mm)
Trusco Code Mass
(g)

฿ 457.81

WER PRECISION SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 0.8 40 137 412-0060 10.8g

฿ 417.75

WER PRECISION SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 1 40 137 412-0078 10.8g

฿ 409.83

PRECISIONSCREWDRIVERS 1 Piece(s) 1 Day(s) Minus (-) - 1.2 40 137 412-0086 14.0g

฿ 319.05

PRECISIONSCREWDRIVERS 1 Piece(s) Same day Minus (-) - 1.5 40 137 412-0108 13.0g

฿ 318.90

PRECISIONSCREWDRIVERS 1 Piece(s) 12 Day(s) Minus (-) - 1.8 60 157 412-0116 12.6g

฿ 304.96

PRECISIONSCREWDRIVERS 1 Piece(s) Same day Minus (-) - 2 60 157 412-0124 12.8g

฿ 417.51

WER PRECISION SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 2 100 197 412-0132 14.2g

฿ 412.38

PRECISIONSCREWDRIVERS 1 Piece(s) Same day Minus (-) - 3 80 177 412-0167 16.5g

฿ 308.79

WER PRECISION SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 3.5 100 177 412-0175 20.6g

฿ 500.00

WER PRECISION SCREWDRIVERS 1 Piece(s) 16 Day(s) Minus (-) - 4 100 177 412-0183 21.0g

฿ 608.33

WER PRECISION SCREWDRIVERS 1 Piece(s) 16 Day(s) Plus (+) No.00 - 60 157 412-0205 14.4g

฿ 343.09

WER PRECISION SCREWDRIVERS 1 Piece(s) 31 Day(s) Plus (+) No. 0 - 60 157 412-0213 16.0g

฿ 414.22

PRECISIONSCREWDRIVERS 1 Piece(s) Same day Plus (+) No. 1 - 80 177 412-0221 21.0g

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1