(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screwdriver For Triangular Screw

Screwdriver For Triangular Screw

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of TR2022

  • Tip standards
    Other
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    160
  • Trusco Code
    396-1575
  • Features
    It is compatible with triangular threads of two sizes as a replacement type.
  • Specifications
    Bit Overall Length: 110 mm
  • Mass
    68g
Part Number
TR2022
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 365.00

SFG INTERCHANGEABLE SCREW 1 Piece(s) 31 Day(s)

Basic Specifications

  • Tip standards
    Other
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    160
  • Trusco Code
    396-1575
  • Features
    It is compatible with triangular threads of two sizes as a replacement type.
  • Specifications
    Bit Overall Length: 110 mm
  • Mass
    68g

Specifications of TR2022

  • Tip standards
    Other
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    160
  • Trusco Code
    396-1575
  • Features
    It is compatible with triangular threads of two sizes as a replacement type.
  • Specifications
    Bit Overall Length: 110 mm
  • Mass
    68g
Part Number
TR2022
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 365.00

SFG INTERCHANGEABLE SCREW 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Has become a replacement type, it corresponds to 2 sizes triangular screws.

Specification

●Shaft Length(mm):110
●Total Length(mm):165
●SPQ(piece):6
●Bit Size: 2.0, 2.2

Materials

●Shaft: Special Steel