(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wide Driver

Wide Driver

You can add up to 6 items to the comparison list.

Loading...

Specifications of D-20R

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    18
  • Shaft Length L (mm)
    75
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    1.6
  • Detailed Type
    Fine Tip R Model
  • Total Length(mm)
    185
  • Cutting Edge Width(mm)
    18
  • Trusco Code
    275-5262
  • Features
    It can be used to rotate plastic screws, etc. without damaging them, such as battery screws.
  • Mass
    111g
Part Number
D-20R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 456.69

BRO TORQUE SCREWDRIVERS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    18
  • Shaft Length L (mm)
    75
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    1.6
  • Detailed Type
    Fine Tip R Model
  • Total Length(mm)
    185
  • Cutting Edge Width(mm)
    18
  • Trusco Code
    275-5262
  • Features
    It can be used to rotate plastic screws, etc. without damaging them, such as battery screws.
  • Mass
    111g

Product Description

[Features]
· Wide-type tip allows rotation of large screws that can only be rotated using large flathead screwdrivers.
· Can be used to rotate plastic screws, etc. without damaging them.
· A square shaft type that can be clamped on with pliers or a monkey wrench.
· Can be used to rotate plastic screws such as battery screws, etc. without damaging them.
[Applications]
· Related to implements used in the gas / water supply.
· For attaching/removing plastic screws from batteries, etc.

Specifications of D-20R

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    18
  • Shaft Length L (mm)
    75
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    1.6
  • Detailed Type
    Fine Tip R Model
  • Total Length(mm)
    185
  • Cutting Edge Width(mm)
    18
  • Trusco Code
    275-5262
  • Features
    It can be used to rotate plastic screws, etc. without damaging them, such as battery screws.
  • Mass
    111g
Part Number
D-20R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 456.69

BRO TORQUE SCREWDRIVERS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1