(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screwdriver, Pin Vise

Screwdriver, Pin Vise

You can add up to 6 items to the comparison list.

Loading...

Specifications of 90

  • Single Product/Set Classification
    Single Item
  • Grip Type
    Stainless Steel
  • Details Type
    Collet Chuck Body Integrated Type
  • Applicable Size(mm)
    0.1~0.6
  • Overall Length(mm)
    105
  • Trusco Code
    336-7614
  • Features
    It can be used to open small holes and as a tap holder in precision machining, building hobby items and many other applications.
  • Abstract
    Single head
  • Mass(g)
    8.1
Part Number
90
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 414.00

ANX PIN VISES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Grip Type
    Stainless Steel
  • Details Type
    Collet Chuck Body Integrated Type
  • Applicable Size(mm)
    0.1~0.6
  • Overall Length(mm)
    105
  • Trusco Code
    336-7614
  • Features
    It can be used to open small holes and as a tap holder in precision machining, building hobby items and many other applications.
  • Abstract
    Single head
  • Mass(g)
    8.1

Product Description

[Features]
· It can be used to open small holes and as a tap holder in precision machining, building hobby items and many other applications.

Specifications of 90

  • Single Product/Set Classification
    Single Item
  • Grip Type
    Stainless Steel
  • Details Type
    Collet Chuck Body Integrated Type
  • Applicable Size(mm)
    0.1~0.6
  • Overall Length(mm)
    105
  • Trusco Code
    336-7614
  • Features
    It can be used to open small holes and as a tap holder in precision machining, building hobby items and many other applications.
  • Abstract
    Single head
  • Mass(g)
    8.1
Part Number
90
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 414.00

ANX PIN VISES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1