(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Mag Driver 22" Screwdriver (Magnetic) (59)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Handle color cannot be specified.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
59
59-5B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Single Product/Set Classification Set Content Set Contents (Items) Trusco Code Mass
(g)

฿ 612.00

ANX INTERCHANGEABLE SCREW 1 Piece(s) 13 Day(s) Phillips (+) No.2 - 9 Single Item - - 395-9333 10

฿ 297.00

INTERCHANGEABLESCREW 1 Piece(s) 12 Day(s) Phillips (+)/Flathead(-) No.1 / No.2 / No.3 6 - Set Product (+) No.1 X 19, (+) No. 2 × 19 (Quantity: 2), (+) No. 3 × 19, (-) 6 × 19 5 385-8014 35/set

Basic Specifications

  • Magnet
    Available
  • Grip Type
    Resin
  • Handle diameter(mm)
    30
  • Overall Length(mm)
    22
  • Specifications, blade tip
    With Magnet

Product Description

[Features]
· With a total length of 22 mm, even narrower spaces can be supported.
· Easy removal and refitting of bit.

Part Number
59
59-5B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Single Product/Set Classification Set Content Set Contents (Items) Trusco Code Mass
(g)

฿ 612.00

ANX INTERCHANGEABLE SCREW 1 Piece(s) 13 Day(s) Phillips (+) No.2 - 9 Single Item - - 395-9333 10

฿ 297.00

INTERCHANGEABLESCREW 1 Piece(s) 12 Day(s) Phillips (+)/Flathead(-) No.1 / No.2 / No.3 6 - Set Product (+) No.1 X 19, (+) No. 2 × 19 (Quantity: 2), (+) No. 3 × 19, (-) 6 × 19 5 385-8014 35/set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1