- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Pencil Type Inspection Screwdriver
Specifications of 2145-L
-
- Tip standards
- Flathead (-)
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Alternating Current Voltage(V)
- 70~250
-
- DC Voltage(V)
- 1.5 to 36
-
- Trusco Code
- 276-0045
-
- Features
- It allows the presence of voltage to be checked in general households and factories. It shows the energization status with a buzzer and LED lamp.
-
- Specifications
- Conductivity check, HOT grounding determination, conductivity test and electromagnetic check (non-contact)
-
- Specifications (tip)
- Flathead Type
-
- Mass(g)
- 29
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 605.00
|
ANX ELECTRIC DETECTION SCREW
|
1 Piece(s)
|
|
12 Day(s)
|
Basic Specifications
-
- Tip standards
- Flathead (-)
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Alternating Current Voltage(V)
- 70~250
-
- DC Voltage(V)
- 1.5 to 36
-
- Trusco Code
- 276-0045
-
- Features
- It allows the presence of voltage to be checked in general households and factories. It shows the energization status with a buzzer and LED lamp.
-
- Specifications
- Conductivity check, HOT grounding determination, conductivity test and electromagnetic check (non-contact)
-
- Specifications (tip)
- Flathead Type
-
- Mass(g)
- 29
Product Description
[Features]
· It allows the presence of voltage to be checked in general households and factories.
· It indicates conductivity with a buzzer and LED lamp.
Specifications of 2145-L
-
- Tip standards
- Flathead (-)
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Alternating Current Voltage(V)
- 70~250
-
- DC Voltage(V)
- 1.5 to 36
-
- Trusco Code
- 276-0045
-
- Features
- It allows the presence of voltage to be checked in general households and factories. It shows the energization status with a buzzer and LED lamp.
-
- Specifications
- Conductivity check, HOT grounding determination, conductivity test and electromagnetic check (non-contact)
-
- Specifications (tip)
- Flathead Type
-
- Mass(g)
- 29
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 605.00
|
ANX ELECTRIC DETECTION SCREW
|
1 Piece(s)
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?