(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Superfit Double-Ended Precision Replacement Hexalobular Screwdriver Set

Superfit Double-Ended Precision Replacement Hexalobular Screwdriver Set

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3602

  • Tip standards
    Torx
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Square
  • Magnet
    NA
  • Grip Type
    Resin
  • Set Content
    Hexalobular Bit: T4 x T7 x 110, T3 x T6 x 110, T5×T8×110
  • Set Contents (Items)
    4
  • Trusco Code
    395-9309
  • Features
    A high-strength type with an elastomer resin handle.
  • Mass(g)
    94/set
  • Handle size(mm)
    110X20
Part Number
3602
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,122.00

ANX PRECISION SCREWDRIVERS 1 Piece(s) 13 Day(s)

Basic Specifications

  • Tip standards
    Torx
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Square
  • Magnet
    NA
  • Grip Type
    Resin
  • Set Content
    Hexalobular Bit: T4 x T7 x 110, T3 x T6 x 110, T5×T8×110
  • Set Contents (Items)
    4
  • Trusco Code
    395-9309
  • Features
    A high-strength type with an elastomer resin handle.
  • Mass(g)
    94/set
  • Handle size(mm)
    110X20

Product Description

[Features]
· A high-strength type with an elastomer resin handle.

Specifications of 3602

  • Tip standards
    Torx
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Square
  • Magnet
    NA
  • Grip Type
    Resin
  • Set Content
    Hexalobular Bit: T4 x T7 x 110, T3 x T6 x 110, T5×T8×110
  • Set Contents (Items)
    4
  • Trusco Code
    395-9309
  • Features
    A high-strength type with an elastomer resin handle.
  • Mass(g)
    94/set
  • Handle size(mm)
    110X20
Part Number
3602
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,122.00

ANX PRECISION SCREWDRIVERS 1 Piece(s) 13 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1